| 技术信息(TI) | 操作手册(BA) |
| Short Instruction (KA) | Ex 防爆说明(XA) |
| 特殊资料(SD) | 公共出版物(PU) |
| 行业解决方案(SO) | 案例分析(CS) |
| 创新(IN) | Electronic Data Description (EDD) |
| Device Type Manager (DTM) | Faceplate |
| Declarations | 证书 |
| 所有可下载的资料 | |
| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | TI Weld-in adapter, process adapter and flanges Level, pressure, temperature | ||
| 2. | TI iTHERM TrustSens TM371 公制热电阻温度计,采用自标定技术,适用于卫生应用场合 | ||
| 3. | TI iTHERM TrustSens TM372 Imperial RTD thermometer with self-calibration technology for hygienic applications | ||
| 操作手册(BA) | |||
| 4. | BA iTHERM TrustSens Calibration Monitoring Memograph M RSG45 in connection with iTHERM TrustSens TM371/TM372 and the Field Data Manager (FDM) software | ||
| 5. | BA iTHERM TrustSens TM372 Imperial RTD thermometer with self-calibration technology for hygienic applications | ||
| 6. | BA iTHERM TrustSens TM371 公制热电阻温度计,采用自标定技术,适用于卫生应用场合 | ||
| Short Instruction (KA) | |||
| 7. | KA iTHERM TrustSens TM372 Imperial RTD thermometer with self-calibration technology for hygienic applications | 07/25 | 英语 |
| 8. | KA iTHERM TrustSens TM371 公制热电阻温度计,采用自标定技术,适用于卫生应用场合 | 07/25 | 英语 |
| Ex 防爆说明(XA) | |||
| 9. | CSA Control drawing CSA Control drawing | ||
| 10. | iTHERM TrustSens TM371, TM372 Compact thermometer in metric style for hygienic and aseptic applications HART® communication II1/2G Ex ia IIC T6...T1 Ga/Gb II1/2D Ех ia IIIC 85 °C…450 °C Da/Db | ||
| 特殊资料(SD) | |||
| 11. | Device viewer Technical documentation in other languages | ||
| 12. | SD Hygienic process connection types Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411, TT412, TE411, TK40, TMR35, DTT35, TTR35 | ||
| 公共出版物(PU) | |||
| 13. | Temperaturmessung Thermometer und Transmitter für die Prozessindustrie | 07/26 | 德语 |
| 14. | Temperature measurement Thermometers and transmitters for the process industry | 07/26 | 英语 |
| 行业解决方案(SO) | |||
| 15. | Medical autoclaves: Reducing risk in batch sterilization Self-calibrating temperature sensors increase process safety Medical autoclaves and steam sterilizers rely on accurate, precise and reliable temperature measurements to comply with process requirements. New sensor technology automates recalibrations to reduce risk between intervals and provide audit-proof batch certification. | 11/20 | 英语 |
| 16. | Self-calibrating RTD temperature sensor in UHT processes Increase process safety and product quality In UHT processes the product is heated to above 135 °C to kill as many microorganisms as possible with the aim to increase the s helf life of the end product. Accurate and reliable temperature control is crucial to avoid negative effects on the taste an d product quality, making periodic calibration of the installed temperature sensors necessary. iTHERM TrustSens is the first self-calibrating compact thermometer that calibrates automatically whenever the process temperature drops below 118 °C (244 .4 °F). | 10/23 | 英语 |
| 17. | Temperature measurement simplifies blood fractionation Automated self-calibration using iTHERM TrustSens TM371 and TM372 | 08/26 | 英语 |
| 18. | Self-calibrating temperature measurement technology improves process safety,regulatory compliance in pharmaceutical applications with continuous process verification Inline self-calibrating thermometers such as the iTHERM TrustSens TM371 can contribute to minimizing the risk of incorrect measurements and improves process safety, regulatory compliance (FDA) in pharmaceutical applications with continuous process verification (GMP). Automated documentation helps effortlessly build a repeatable, traceable record database for audits and regulatory authorities. The publication takes a look at the physical mechanics and scientific evidence behind the technology. | 08/19 | 英语 |
| 19. | Next-gen temperature solutions: Innovations for Life Sciences processes Endress+Hauser’s robust modular thermometers and hygienic RTD assemblies | 07/24 | 英语 |
| 20. | Reduzierter Kalibrierungsaufwand und Risiko bei CIP-Anwendungen Selbstkalibrierende Temperaturmessung mit iTHERM TrustSens | 04/26 | 德语 |
| 21. | Reduce calibration effort and risk in CIP applications Self-calibrating temperature measurement with iTHERM TrustSens | 04/26 | 英语 |
| 22. | Critical water parameters in Life Science Ensuring a high-purity water system for pharma applications | 02/26 | 英语 |
| 案例分析(CS) | |||
| 23. | Automatische Inline-Selbstkalibrierung Mit der vollautomatischen und rückführbaren Kalibrierung im laufenden Prozess kann das Risiko von unerkannten Messfehlern auf ein Minimum reduziert werden. | 11/25 | 德语 |
| 24. | Selbstkalibrierende Thermometer für den Einsatz in der hygienischen Verfahrenstechnik Theorie und Praxis Funktionsprinzip der Selbstkalibrierung | 10/18 | 德语 |
| 25. | Self-calibrating thermometers for use in hygienic process engineering Theory and practice. Application examples, detection of sensor errors... Whitepaper | 10/18 | 英语 |
| 26. | サニタリプロセス向け自己校正機能付き温度計 理論と実践 アプリケーション事例、センサエラーの検出… ホワイトペーパー | 07/26 | 日语 |
| 27. | New Belgium Brewing refines calibration process New Belgium Brewing refines calibration process Self-calibrating thermometer saves 80 hours in calibration time | 07/18 | 英语 |
| 28. | Datenintegrität gemäß den ALCOA+ Prinzipien Angewandt auf den Datenmanager Memograph M RSG45 in Kombination mit FDM | 04/21 | 德语 |
| 29. | Data integrity based on ALCOA+ principles In the context of the MemographM RSG45 Data Manager combined with Field Data Manager (FDM) analysis software. | 04/21 | 英语 |
| 30. | New Belgium Brewing optimiert Kalibrierprozess New Belgium Brewing optimiert Kalibrierprozess Selbstkalibrierendes Thermometer spart enorm Aufwand | 01/19 | 德语 |
| 创新(IN) | |||
| 31. | iTHERM TrustSens TM371, TM372 World’s first self-calibrating thermometer | 08/22 | 英语 |
| 32. | iTHERM TrustSens TM371, TM372 Weltweit erstes selbstkalibrierendes Thermometer | 08/22 | 德语 |
| 33. | iTHERM TrustSens TM371, TM372 Le premier capteur de température auto-étalonnable au monde | 07/17 | 法语 |
| 34. | iTHERM TrustSens TM371, TM372 La primera sonda de temperature con autocalibración del mundo | 07/17 | 西班牙语 |
| 35. | iTHERM TrustSens TM371, TM372 Il primo termometro al mondo con funzione di autotaratura | 01/18 | 意大利语 |
| Electronic Data Description (EDD) | |||
| 36. | EDD Single, PDM_HART_TE_TrustSens_0x11CF_0x01_0x01, 07.06.2023 (Temperature, TrustSens, 0x11CF) HART, PDM Version: 8.2.1, 9.0.1.2 | 1.00.00 | 中间语言 |
| 37. | EDD Single, FDM_HART_TE_TrustSens_0x11CF_0x01_0x01, 14.12.2017 (Temperature, TrustSens, 0x11CF) HART, Experion Version: R432.1 Field Device Manager Version: R450.1 | 1.00.00 | 中间语言 |
| 38. | EDD Single, EH_HART_TE_TrustSens_0x11CF_0x01_0x02_FCG, 03.10.2022 (Temperature, TrustSens, 0x11CF) HART, HART Version: Any | 1.00.00 | 中间语言 |
| 39. | EDD Single, AMS12_0_HART_TrustSens_0x11CF_0x01_0x02, 13.06.2023 (Temperature, TrustSens, 0x11CF) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 40. | DTM Single, TrustSens_HART_FW_1_00_zz_Dev_Rev_01, 02.07.2026 (Temperature, TrustSens, 0x11CF) HART, AMS DTM Launcher Version: 14.5 DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R4.03 | 1.13.132.2 | 中间语言 |
| Faceplate | |||
| 41. | Faceplate Single, PRM_HART_TE_TrustSens_0x11CF_0x01_0x02, 13.01.2023 (Temperature, TrustSens, 0x11C HART, Plant Resource Manager Version: R4.03 | 1.00.00 | 中间语言 |
| Manufacturer Declaration | |||
| 42. | Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer 产品型号: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- 一致性声明编号: HE_01494_02.26 制造商规格: Food hygiene | 英语 | |
| 43. | Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 一致性声明编号: HE_01097_04.26 制造商规格: Food hygiene | 英语 | |
| 44. | Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 一致性声明编号: HE_00099_06.25 制造商规格: Food hygiene, 10/2011, 1935/2004 | 德语 英语 | |
| 45. | Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Magphant, Multipoint thermometers, Process RT
D direct contact, Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC heavy duty, RTD thermometer 产品型号: DTT31-, DTT35-, TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC15-, TC65-, TC66-, TH11-, TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TM611-, TMR31-, TMR35-, TMS01-, TMS02-, TMS11-, TMS12-, TMS21-, TMS31-, TPR100-, TPR300-, TR15-, TR65-, TR66-, TS111-, TS211-, TS901-, TST434B-, TTR31-, TTR35- 一致性声明编号: HE_02286_01.25 制造商规格: RoHS | 英语 中文 | |
| 46. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 一致性声明编号: HE_01837_02.25 制造商规格: Performance characteristics | 德语 英语 | |
| 47. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 一致性声明编号: HE_02340_01.26 制造商规格: Operating conditions | 英语 | |
| FDA Declaration | |||
| 48. | Product family: Accessories: Pipe thermowell, Process RTD hygienic, RTD thermometer 产品型号: TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TT411-, TT412- 一致性声明编号: FDA_00127_04.25 | 德语 英语 | |
| EU Declaration | |||
| 49. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 一致性声明编号: EU_01013_01.22 | 丹麦语 德语 英语 西班牙语 芬兰语 法语 意大利语 荷兰语 瑞典语 | |
| 50. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 一致性声明编号: EC_00592_02.21 | 英语 | |
| Miscellaneous | |||
| 51. | Process RTD Hygienic 产品型号: TM371-, TM372- 证书号: 3610-0013-17-B04 | 德语 英语 | |
| 52. | Process RTD Hygienic 产品型号: TM371-, TM372- 证书号: 3610-0013-17-B05 | 德语 英语 | |
| Explosion Protection | |||
| 53. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 地区/国家: Europe (ATEX) 认证机构: Bureau Veritas 保护: Ex i Zone 0/1, Ex i Zone 20/21 | 德语 英语 | |
| 54. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 地区/国家: Canada 认证机构: CSA 保护: Ex i Zone 0/1, Ex i Zone 20/21, Ex i Cl. I Div. 1, Ex i Cl. II Div. 1 | 英语 | |
| 55. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 地区/国家: International (IECEx) 认证机构: Bureau Veritas 保护: Ex i Zone 0/1, Ex i Zone 20/21 | 英语 | |
| Hygienic Equipment | |||
| 56. | Product family: Accessories, Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, ODTT35-, OTM311-, OTMR35-, OTR35-, TE411-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
| 57. | Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 地区/国家: Europe 认证机构: EHEDG | 英语 | |
| Metrology | |||
| 58. | Product family: Process RTD hygienic, RTD thermometer 产品型号: TM311-, TM371-, TM372- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: 2014 | 俄语 | |
| Ordinary Location Product Safety | |||
| 59. | Product family: Process RTD hygienic 产品型号: TM371-, TM372- 地区/国家: 认证机构: CSA | 英语 | |