技术信息(TI) | 操作手册(BA) |
Short Instruction (KA) | 特殊资料(SD) |
公共出版物(PU) | 竞争力手册(CP) |
案例分析(CS) | 设置软件 |
IO Device Description (IODD) | Declarations |
证书 | |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | TI Weld-in adapter, process adapter and flanges Level, pressure and temperature measurement | ||
2. | TI iTHERM CompactLine TM311 紧凑型温度计,Pt100,四线制连接,A级精度 选配IO-Link通信,4...20 mA输入信号,支持PC编程设置 | ||
操作手册(BA) | |||
3. | BA iTHERM CompactLine TM311 紧凑型温度计,选配IO-Link通信 | ||
Short Instruction (KA) | |||
4. | iTHERM CompactLine TM311 紧凑型温度计,IO-Link通信 | 06/20 | 英语 |
特殊资料(SD) | |||
5. | SD Hygienic process connection types Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411, TT412, TE411, TK40, TMR35, DTT35, TTR35 | ||
6. | Device viewer Technical documentation in other languages | ||
公共出版物(PU) | |||
7. | iTHERM CompactLine TM311 Digitales Kompaktthermometer Kompakt, universell einsetzbar und digital Das digitale Kompaktthermometer iTHERM CompactLine TM311 mit IO-Link ist ein einfach zu installierendes, zweckmäßiges und IIoT-fähiges Thermometer, das die Design- und Leistungsanforderungen der Life-Sciences-, Lebensmittel- & Getränke- sowie der allgemeinen Prozessindustrie erfüllt. | 09/22 | 德语 |
8. | Next Level Hygienic Komplettangebot für die Lebensmittel- und Getränke- sowie die Life-Sciences-Industrie | 09/22 | 德语 |
9. | iTHERM CompactLine TM311 Digital compact thermometer The iTHERM CompactLine TM311 digital compact thermometer with IO-Link is an easy to install, fit for purpose, IIoT ready temperature probe that fulfills the design and performance requirements for the life sciences, food & beverage and general process industries. | 08/22 | 英语 |
10. | Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries Endress+Hauser offers innovative temperature sensors and assemblies, system products, accessories, software solutions and related services for hygienic, sterile and aseptic applications in the food & beverage and life sciences industries governed by stringent quality and safety regulations. | 08/22 | 英语 |
11. | Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. La nuova frontiera dell'igiene: un'offerta complete per applicazioni igieniche e asettiche | 01/20 | 意大利语 |
竞争力手册(CP) | |||
12. | The ideal device for each industry Temperature and system products from Endress+Hauser | 11/23 | 英语 |
13. | Das ideale Gerät für jede Branche Temperatur- und Systemprodukte von Endress+Hauser | 01/24 | 德语 |
案例分析(CS) | |||
14. | Ease instrument commissioning and enhance maintenance with IO-Link Empowered with simple configuration, cost-effective implementation, and comprehensive diagnostics, plant personnel — especially in the food & beverage industry — are leveraging IO-Link-enabled digital instruments and sensors to create insights | 01/24 | 英语 |
设置软件 | |||
15. | Powerful IO-Link Function Block Library for the Siemens TIA Portal Thanks to the newly available free software library, all IO-Link capable measuring devices from Endress+Hauser can now be integrated into a Siemens TIA Portal environment much more easily and significantly faster than ever before. The streamlined process of device integration not only brings drastic time savings, but the user can now get by without any programming knowledge at all. | 1.3 | 英语 |
IO Device Description (IODD) | |||
16. | IODD Single, IODD_IOL_TE_iTHERM_0x93FF_0x01, 18.01.2023 (Temperature, iTHERM, 0x93FF) IO-Link, DTM Configtool with Turck BL20-E-GWEN Version: 3.2.8.0 IODD DTM Configurator Version: 3.08.00 | 01.00.03 | 中间语言 |
17. | IODD Single, IODD_IOL_TE_iTHERM_0x93FF_0x01_V01_00_01, 20.04.2021 (Temperature, iTHERM, 0x93FF) IO-Link, DTM Configtool with Turck BL20-E-GWEN Version: 3.2.8.0 IODD DTM Configurator Version: 3.08.00 | 01.00.02 | 中间语言 |
Manufacturer Declaration | |||
18. | Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer 产品型号: TT412-, TM411-, TM131-, TT151-, TM372-, TMR35-, TM412-, TT411-, TM111-, DTT35-, TS111-, TM401-, TM371-, DTT31-, TM402-, TT131-, TS212-, TM311-, TM121-, TM101-, TK40- 一致性声明编号: HE_01494_01.21 制造商规格: Food hygiene | 英语 | |
19. | Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: TTR35-, TM411-, TM372-, TM412-, TMR35-, TT411-, DTT35-, TM401-, TM371-, TM402-, TM311-, TT412-, TK40- 一致性声明编号: HE_01097_02.23 制造商规格: Food hygiene | 英语 | |
20. | RTD-thermometer 产品型号: TM311- 一致性声明编号: HE_01249_01.20 制造商规格: RoHS | 中文 | |
21. | RTD-thermometer 产品型号: TM311- 一致性声明编号: HE_01181_01.19 | 德语 英语 | |
22. | Product family: RTD thermometer 产品型号: TM311- 一致性声明编号: TM311 SUPPLIERS DOC 制造商规格: RoHS, EMC | 英语 | |
23. | ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer 产品型号: TTR35-, TM372-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM371-, TM311-, TK40-, DTT35- 一致性声明编号: HE_00099_05.15 制造商规格: Food hygiene, 10/2011, 1935/2004 | 德语 英语 | |
FDA Declaration | |||
24. | ACCESSORIES: PIPE THERMOWELL, Magphant, Process RTD Hygienic, RTD-thermometer 产品型号: TTR35-, TT412-, TT411-, TMR35-, TM412-, TM411-, TM402-, TM401-, TM372-, TM371-, TM311-, TK40-, DTT35- 一致性声明编号: FDA_00127_03.17 | 德语 英语 | |
EU Declaration | |||
25. | RTD-thermometer 产品型号: TM311- 一致性声明编号: EC_00781_02.21 | 英语 | |
UK Conformity Assessed | |||
26. | Product family: Process RTD hygienic, RTD thermometer [Product root: TM311-, TM371-, TM401-, TM411-, TMR31-, TMR35-Declaration number: UK_00502_01.22 | 英语 | |
Miscellaneous | |||
27. | Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer 产品型号: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: EAEC N RU D-DE.BE02.B.12645/20 | 俄语 | |
Hygienic Equipment | |||
28. | Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 地区/国家: Europe 认证机构: TU München | 英语 | |
29. | Product family: , Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer 产品型号: DTT35-, ODTT35-, OTM311-, OTMR35-, OTR35-, TE411-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
Metrology | |||
30. | Product family: RTD thermometer 产品型号: TM311- 地区/国家: Russia 认证机构: Rosstandart 证书号: 85022-22 | 俄语 | |
Marine | |||
31. | RTD-thermometer 产品型号: TM311- 地区/国家: International 认证机构: DNVGL | 英语 | |
Ordinary Location Product Safety | |||
32. | Product family: RTD thermometer 产品型号: TM311-, OTM311- 地区/国家: Canada 认证机构: CSA | 英语 |