| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | TI TH51, TH52 and TH56 General purpose MgO insulated thermocouples with connection head, extension lead wires or connectors for process and laboratory appl ications | ||
| Short Instruction (KA) | |||
| 2. | Compact instructions for TH52 Thermocouple assemby | 10/04 | 英语 |
| 特殊资料(SD) | |||
| 3. | Device viewer Technical documentation in other languages | ||
| 公共出版物(PU) | |||
| 4. | Temperature measurement Thermometers and transmitters for the process industry | 07/26 | 英语 |
| 5. | Temperaturmessung Thermometer und Transmitter für die Prozessindustrie | 07/26 | 德语 |
| 实际应用(FA) | |||
| 6. | Mesure de température Capteurs et transmetteurs de température pour les industries de process | 12/19 | 法语 |
| 7. | Misura della temperatura Misura della temperatura Termometri e trasmettitori per l'industria di processo | 07/24 | 意大利语 |
| 8. | Catálogo medición temperatura Termómetros y transmisores para la industria de proceso | 04/18 | 西班牙语 |
| 9. | Temperature measurement Thermometers and transmitters for the process industry | 02/25 | 英语 |
| 10. | Temperaturmesstechnik Thermometer und Transmitter für die Prozessindustrie | 02/25 | 德语 |
| 11. | Misura della temperatura Termometri e trasmettitori per l'industria di processo | 02/20 | 意大利语 |
| 12. | 温度計 プロセス産業向けの温度計 および伝送器 | 02/20 | 日语 |
| EU Declaration | |||
| 13. | Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose
, Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose,
Process TC heavy duty, RTD thermometer, TC heavy duty 产品型号: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-, TM611- 一致性声明编号: EC_00136_04.24 | 德语 英语 | |