| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | SS500/SS500XP TDLAS Gas Analyzer System design and specifications for theSS500/SS500XP TDLAS Gas Analyzer | ||
| 操作手册(BA) | |||
| 2. | TDL measurement cell Operating Instructions Operation and maintenance details for TDLAS gas analyzer measurement cells | ||
| 3. | SS500/SS2000 TDLAS gas analyzer Operating Instructions Commissioning, operation, and maintenance details for the SS500/SS2000 TDLAS gas analyzer | ||
| 4. | SS500XP/SS2000XP TDLAS Gas Analyzer Commission, operation and maintenancedetails for the SS500XP/SS2000XP TDLAS Gas Analyzer | ||
| 仪表参数 (GP) | |||
| 5. | HC 12 firmware Description of device parameters Expert-level description and operational information for device parameters | ||
| 安装指南(EA) | |||
| 6. | SRO, New HC12 Firmware Instructions for locating the Device Parameters manual | ||
| 7. | Temperature Controller Field Replacement Instructions for field replacement of the analyzer temperature controller | ||
| 8. | TDLAS cell assembly mirror cleaning Installation Instructions Instructions for cleaning the 0.1 m, 0.8 m, 8 m/28 m measurement cell mirror for multiple TDLAS gas analyzers | ||
| 9. | Thermostat Replacement Instructions for replacing the thermostat for CSA-certified analyzers; OXY4400, OXY5500, SS500/SS2000/SS3000 and SS500e/SS2000e/SS3000e | ||
| 10. | SS500 Simplified Sample System Upgrade Instruction for reworking and replacing an existing SS500 Simplified Sample System with the new, improved design | ||
| 11. | Installation Instruction Installation Instruction for SS2000XP Floating Ground Re-Work Kit | ||
| 12. | SS500 Valve Retrofit Kit Instructions for reworking and adding a needle valve on the flow meter outlet for a SS500 Simplified Sample System | ||
| 13. | CSA Power Supply Replacement Instructions for replacing the power supply (CSA) | ||
| 14. | Display Assembly, Processor Board Installation Instruction for installing the new display assembly and processor board in a TDLAS Gas Analyzer | ||
| Ex 防爆说明(XA) | |||
| 15. | SS500/SS2000/SS3000, SS500e/SS2000e/SS3000e and SS500XP/SS2000XP Safety Instruction Safety Instructions for the SS500/SS2000/SS3000, SS500e/SS2000e/SS3000e and SS500XP/SS2000XP TDLAS Gas Analyzers | ||
| 特殊资料(SD) | |||
| 16. | Validation of TDLAS gas analyzers Special Documentation Description, guidelines, and procedure for validation of TDLAS gas analyzers | ||
| 17. | Packaging/Shipping/Handling/Storage Instructions for safely packaging, shipping, handling or storing TDLAS gas analyzers or components | ||
| 18. | AMS100 Software Operating Instructions Instructions for operating the AMS100 software as an alternative method for TDLAS gas analyzer system configuration | ||
| 公共出版物(PU) | |||
| 19. | Factory acceptance test (FAT) information - For TDLAS and QF analyzers An overview about the factory acceptance tests (FATs) offered for TDLAS and QF analyzers (SS2100, SS2100i, SS2100a, J22, JT33, SS500, OXY5500) to customers. | 10/23 | 英语 |
| 20. | Approval drawings - For TDLAS and QF analyzers An overview about the engineered approval drawings offered for TDLAS and QF analyzers (SS2100, SS2100i, J22, JT33, OXY5500, SS500) to enable customers to confirm that the system fabrication meets their approval. | 08/22 | 英语 |
| 21. | バイオガスとバイオメタンのリアルタイム品質測定 TDLAS/QFアナライザ(SS500, J22, JT33, SS2100, OXY5500)を使 用した、石油・ガス産業におけるバイオガスおよびバイオメタン中 の化合物濃度測定 | 06/24 | 日语 |
| 22. | Real-time quality measurements in biogas and biomethane A discussion on using TDLAS / QF analyzers (SS500, J22, JT33, SS2100, and OXY5500) to measure the concentration of compounds in biogas and biomethane in the Oil & Gas industry. | 02/25 | 英语 |
| 23. | Factory acceptance test (FAT) information - For TDLAS and QF analyzers An overview about the factory acceptance tests (FATs) offered for TDLAS and QF analyzers (SS2100, SS2100i, J22, JT33, SS500, OXY5500) to customers. | 02/25 | 英语 |
| 24. | Understanding factory validation gas - Verify TDLAS performance An overview about the validation of TDLAS performance and the determination of proper validation gas backgrounds for the support and service of TDLAS analyzers (SS2100, SS2100i, J22, JT33, SS500). | 02/25 | 英语 |
| 创新(IN) | |||
| 25. | TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, SS2100i, and SS2100a TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer)to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), oxygen (O2), ammonia (NH3), and acetylene (C2H2)in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. | 11/23 | 英语 |
| 26. | Technischer Leitfaden TDLAS- und QF-Analysatortechnologie Funktionsprinzip, Konfigurationen und Zertifizierungsinformationen | 07/25 | 德语 |
| 27. | TDLASおよびQFアナライザ技術ガイド - 動作原理、装置構成、認証情報 波長可変半導体レーザー吸光分光(TDLAS)および蛍光消光(QF) アナライザの製品ラインアッ(J22、JT33、SS500、SS2100、 SS2100i、SS2100a、TDLASガスアナライザ、およびOXY5500精密酸素 アナライザ)を紹介する技術ガイドです。SpectraSensorsの技術を 使用して、化学産業/石油・ガス産業における天然ガスプロセス流 中の水/水分(H2O)、硫化水素(H2S)、二酸化炭素(CO2)、酸素 (O2)、アンモニア(NH3)、アセチレン(C2H2)を測定します。 | 05/24 | 日语 |
| 28. | TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, and SS2100i TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer) to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), and oxygen (O2) in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. | 02/25 | 英语 |
| 29. | Guide technologique des analyseurs TDLAS et QF Principe de fonctionnement, configurations et informations de certification | 01/24 | 法语 |
| 设置软件 | |||
| 30. | AMS100 v2.10 Front-end Software AMS100 front-end software tool for TDLAS analyzer programming | 2.10 | 英语 |
| 31. | SpectrumLink TDLAS Service Software SpectrumLink TDLAS service software tool for analyzer setup and diagnostics | 1.7.0 | 英语 |
| Explosion Protection | |||
| 32. | Product family: TDLAS gas analyzer 产品型号: SS2000-, SS500- 地区/国家: USA 认证机构: CSA 保护: Cl. I Div. 1 | 英语 | |