| 技术信息(TI) | 操作手册(BA) |
| Short Instruction (KA) | 证书 |
| 特殊资料(SD) | 行业解决方案(SO) |
| 实际应用(FA) | 案例分析(CS) |
| 创新(IN) | 设置软件 |
| IO Device Description (IODD) | Declarations |
| 所有可下载的资料 | |
| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | Liquitrend QMW43 Conductive and capacitive measurement | ||
| 2. | TI Weld-in adapter, process adapter and flanges Level, pressure, temperature | ||
| 操作手册(BA) | |||
| 3. | Liquitrend QMW43 Conductive and capacitive measurement of conductivity and thickness of buildup | ||
| Short Instruction (KA) | |||
| 4. | Liquitrend QMW43 Conductive and capacitive measurement of conductivity and thickness of buildup | 12/19 | 英语 |
| 5. | KA Liquitrend QMW43 采用电导和电容测量原理,测量粘附厚度和电导率 | 09/22 | 英语 |
| 证书(ZE) | |||
| 6. | Liquitrend QMW43 Konformitätserklärung / Declaration of Compliance Liquitrend QMW43 | ||
| 特殊资料(SD) | |||
| 7. | Pipe connection clamp, flush mount for devices with M24 process connection Accessories | ||
| 8. | SD Hygiene certificates Level and pressure measuring devices | ||
| 9. | SD M12 socket Accessories for devices with M12 plug | ||
| 10. | SD Endress+Hauser IO-Link devices Endress+Hauser IO-Link device function blocks For Siemens TIA Portal | ||
| 11. | Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation Application conditions for seals and plastics in the food sector | ||
| 12. | Mounting hints for weld-in adapter Level and pressure measurement Special Documentation Mounting hints for weld-in adapter | ||
| 13. | Weldable pipe connection, flush mount for devices with M24 process connection Accessories | ||
| 行业解决方案(SO) | |||
| 14. | Liquitrend QMW43 Efficient hygienic filling systems in the food and beverage industries | 12/19 | 德语 |
| 15. | Liquitrend QMW43 Increase productivity with dedicated CIP management | 12/19 | 德语 |
| 16. | Liquitrend QMW43 Increase productivity with dedicated CIP management | 12/19 | 英语 |
| 17. | Liquitrend QMW43 Improve efficiency by optimizing the cleaning cycles of our water circulation system | 05/21 | 英语 |
| 18. | Liquitrend QMW43 Improve process efficiency and product quality with transparency | 05/21 | 英语 |
| 19. | Liquitrend QMW43 Eliminate the need for manual inspection and evolve to status-based cleaning | 05/21 | 英语 |
| 20. | Liquitrend QMW43 Efficient hygienic filling systems in the food and beverage industries | 03/21 | 英语 |
| 21. | Liquitrend QMW43 Increase productivity with dedicated CIP management | 03/21 | 英语 |
| 实际应用(FA) | |||
| 22. | レベル計 総合カタログ 液体および粉体アプリケーション向けレベル計・レベルスイッチ | 12/25 | 日语 |
| 23. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 06/26 | 意大利语 |
| 24. | Level measurement Product overview for applications in liquids and bulk solids | 03/26 | 英语 |
| 25. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 03/23 | 意大利语 |
| 案例分析(CS) | |||
| 26. | Steigern Sie Ihre Produktivitaet mit gezieltem CIP-Management Liquitrend QMW43 – Kontinuierliche Messung der Belagsbildung und Leitfaehigkeit | 10/23 | 德语 |
| 27. | 针对性优化CIP清洗, 助力工厂提高生产力 Liquitrend QMW43——连续黏附厚度检测和电导率测量 | 10/23 | 中文 |
| 28. | Case study: Increase productivity with dedicated CIP management Case study: Increase productivity with dedicated CIP management Continuous buildup thickness and conductivity measurement | 09/23 | 英语 |
| 29. | White paper: Liquitrend QMW43 Secure detection, quantifying and qualifying of buildup and fouling | 05/20 | 西班牙语 |
| 30. | White paper: Liquitrend QMW43 Secure detection, quantifying and qualifying of buildup and fouling | 05/20 | 英语 |
| 31. | White paper: Liquitrend QMW43 Secure detection, quantifying and qualifying of buildup and fouling | 05/20 | 德语 |
| 32. | White paper: Liquitrend QMW43 Secure detection, quantifying and qualifying of buildup and fouling | 05/20 | 意大利语 |
| 33. | Case study: Aumente la productividad con una gestión CIP dedicada Case study: Aumente la productividad con una gestión CIP dedicada Medición continua de conductividad y espesor de la acumulación | 04/24 | 西班牙语 |
| 34. | Case study: Aumentar a produtividade com gestão CIP dedicada Medição contínua de espessura e condutividade de incrustações | 04/24 | 葡萄牙语 |
| 35. | Succes story Zwiększenie wydajności dzięki dedykowanemu zarządzaniu CIP | 04/24 | 波兰语 |
| 36. | 전용 CIP 관리를 통한 생산성 향상 Liquitrend QMW43 - 지속적인 빌드업 두께 및 전도도 측정 | 04/24 | |
| 37. | История успеха: Повышение производительности с помощью CIP-мойки История успеха: Повышение производительности с помощью CIP-мойки | 04/24 | 俄语 |
| 38. | Augmentation de la productivité grâce à une gestion optimisée du NEP Liquitrend QMW43 - Mesure en continu de l’épaisseur des dépôts et de la conductivité | 03/24 | 法语 |
| 39. | Zvyšte produktivitu pomocí specializované správy CIP Zvyšte produktivitu pomocí specializované správy CIP | 03/24 | 捷克语 |
| 40. | ワンランク上のCIP 管理で生産性を向上 ワンランク上のCIP 管理で生産性を向上 Liquiltrend QMW43 –インラインで付着物の厚さと導電率を同時に出力 | 03/24 | 日语 |
| 41. | Aumento della produttività grazie alla gestione CIP dedicata Liquitrend QMW43 – Misura continua dello spessore e della conducibilità dei depositi | 03/24 | 意大利语 |
| 42. | Casestudy: Verhoog productiviteit met toegewijd CIP beheer Casestudy: Verhoog productiviteit met toegewijd CIP beheer. Liquitrend QMW43 Continue aangroei- en geleidbaarheidsmeting. | 03/24 | 荷兰语 |
| 43. | Örnek olay incelemesi: Özel CIP yönetimi ile verimliliği artırın Örnek olay incelemesi: Özel CIP yönetimi ile verimliliği artırın Sürekli birikme kalınlığı ve iletkenlik ölçümü | 03/24 | 土耳其语 |
| 创新(IN) | |||
| 44. | Liquitrend QMW43 Pour des process plus fiables et une meilleure sécurité et qualité des produits | 11/19 | 法语 |
| 45. | Effectiever reinigen en grip op vervuiling. Vanaf nu eenvoudiger dankzij de Liquitrend QMW43 Effectiever reinigen en grip op vervuiling. Vanaf nu eenvoudiger dankzij de Liquitrend QMW43 | 05/21 | 荷兰语 |
| 46. | The Liquitrend QMW43 Your leveragefor process efficiency, safety and product quality from Endress+Hauser UK. | 03/21 | 英语 |
| 设置软件 | |||
| 47. | Powerful IO-Link Function Block Library for the Siemens TIA Portal Thanks to the newly available free software library, all IO-Link capable measuring devices from Endress+Hauser can now be integrated into a Siemens TIA Portal environment much more easily and significantly faster than ever before. The streamlined process of device integration not only brings drastic time savings, but the user can now get by without any programming knowledge at all. | 01.05.00 | 英语 |
| IO Device Description (IODD) | |||
| 48. | IODD Single, IODD_IOL_LE_Liquitrend_0x91FB_0x01_0x01, 03.06.2020 (Level, Liquitrend, 0x91FB) IO-Link, IO-Link Version: Any | 01.00.00 | 中间语言 |
| Manufacturer Declaration | |||
| 49. | Product family: Liquiphant, Liquipoint, Liquitrend 产品型号: FTL31-, FTL33-, FTW23-, QMW43- 一致性声明编号: HE_01588_01.22 制造商规格: 1935/2004 | 英语 | |
| 50. | Product family: Liquipoint, Liquitrend 产品型号: FTW23-, FTW33-, QMW43- 一致性声明编号: HE_01170_03.25 制造商规格: Food hygiene | 英语 | |
| 51. | LIQUITREND 产品型号: QMW43- 一致性声明编号: HE_01387_01.20 制造商规格: Food hygiene | 英语 | |
| 52. | Product family: Liquicap M, Liquiphant, Liquiphant T, Liquipoint, Liquitrend, Nivector 产品型号: FMI51-, FTI26-, FTL20-, FTL31-, FTL33-, FTW23-, FTW33-, QMW43-, FTL20H- 一致性声明编号: HE_01344_03.26 制造商规格: Food hygiene, 1935/2004 | 德语 英语 | |
| 53. | Product family: Liquipoint, Liquitrend 产品型号: FTW23-, FTW33-, QMW43- 一致性声明编号: HE_02155_01.25 制造商规格: Food hygiene | 英语 | |
| 54. | LIQUITREND 产品型号: QMW43- 一致性声明编号: HE_01126_01.19 制造商规格: Food hygiene, 1935/2004 | 德语 英语 | |
| 55. | Product family: Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquitrend 产品型号: QMW43-, FTL81-, FTL80-, FTL51H-, FTL51-, FTL50H-, FTL50-, FTL33-, FTL31- 一致性声明编号: HE_01644_01.22 制造商规格: 1935/2004 | 德语 英语 | |
| 56. | Product family: Liquipoint, Liquitrend 产品型号: FTW23-, FTW33-, QMW43- 一致性声明编号: HE_01170_02.25 制造商规格: Food hygiene | 英语 | |
| EU Declaration | |||
| 57. | Product family: Liquitrend 产品型号: QMW43- 一致性声明编号: EU_01066_01.22 | 德语 英语 法语 | |
| UK Conformity Assessed | |||
| 58. | Product family: Liquitrend [Product root: QMW43-Declaration number: UK_00154_01.21 | 英语 | |
| Miscellaneous | |||
| 59. | Product family: Liquitrend 产品型号: QMW43- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TR CU 020/2011 | 俄语 | |
| Hygienic Equipment | |||
| 60. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S 产品型号: PMD63B-, PMP63B-, FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR43-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI51-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMP23-, PMP43-, PMP51-, PMP55-, PMP75-, PTP33B-, QMW43-, QWX43- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
| 61. | Product family: Liquipoint, Liquitrend 产品型号: FTW33-, QMW43- 地区/国家: Europe 认证机构: ACTALIA | 英语 | |
| Pressure Equipment | |||
| 62. | Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde, Levelflex, Liquicap M, Liquicap T, Liquiphant, Liquiphant FailSafe, Li
quiphant M, Liquiphant S, Liquipoint, Liquipoint T, Liquitrend, Micropilot, Micropilot S, Minicap, Nivector, Prosonic M, ProsonicS,
Prosonic T, Pumpenschutz, Solicap M, Solicap S, Soliphant M, Soliphant T, System & Gauging, System & Gauging 产品型号: FTL51C-, FMP54-, FMP51-, FMP52-, FMP55-, FMP57-, FMP53-, FMR54-, FMR52-, FMR51-, FMP56-, FTL51-, FMR57-, FMR53-, FMR56-, FTL51H-, FTL50H-, FTL71-, FMI51-, FTI51-, FTL50-, FMP50-, FTM51-, FTL51B-, FMR62-, FTL70-, FTL62-, FMR50-, FMU41-, FMI52-, FMU42-, FTL64-, FMR67-, FMU44-, FTL81-, FTI52-, FMU43-, FTM52-, NMR84-, FTM50-, FMU40-, FMR532-, FMR60-, FTL85-, FTL33-, FDU92-, FDU91F-, FTI56-, FDU91-, FTM21-, FDU95-, FMR540-, FDU93-, FMR20-, FTL80-, FTW33-, NMR81-, FTI77-, FTI55-, FTL31-, FTM20-, FTL41-, FTW32-, FTW23-, FTW31-, 11363Z-, 11375Z-, FDU90-, 11961Z-, FTC262-, FMU30-, FMI21-, FTI26-, FTC968Z-, FTC260-, QMW43-, 11362Z-, 11371-, FMR10- 地区/国家: Germany 认证机构: TÜV | 德语 英语 | |
| 63. | Liquipoint, LIQUITREND 产品型号: FTW33-, QMW43- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
| Ordinary Location Product Safety | |||
| 64. | Liquipoint, LIQUITREND 产品型号: FTW33-, QMW43- 地区/国家: Canada, USA 认证机构: CSA | 英语 | |