技术信息(TI) | 操作手册(BA) |
Short Instruction (KA) | 安装指南(EA) |
Ex 防爆说明(XA) | 公共出版物(PU) |
行业解决方案(SO) | 案例分析(CS) |
创新(IN) | Declarations |
证书 | |
所有可下载的资料 |
描述 | 版本 | 语种 | |
技术信息(TI) | |||
1. | Rxn-41 Raman spectroscopic probe Technical Information System design and specifications for the Raman Rxn-41 probe | ||
操作手册(BA) | |||
2. | Rxn-41 Raman Spectroscopic Probe Operating Instructions Commissioning, operation, and maintenance details for the Raman Rxn-41 probe | ||
Short Instruction (KA) | |||
3. | Rxn-41 Raman Spectroscopic Probe Brief Operating Instructions Quick start guide for the Raman Rxn-41 probe | 08/23 | 英语 |
安装指南(EA) | |||
4. | LNG analyzer performance verification kit Installation Instructions Instructions for use of the LNG analyzer performance verification kit | ||
Ex 防爆说明(XA) | |||
5. | Rxn-41拉曼光谱探头《安全指南》 Rxn-41拉曼探头防爆认证和安装指南 | ||
公共出版物(PU) | |||
6. | Raman analyzer application guide for the oil & gas and chemical industries - Composition analysis of gas streams and LNG A guide to our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for composition analysis of gas streams and LNG (includes the Raman Rxn4 analyzer, the Raman Rxn5 analyzer, the Raman Rxn-30 probe, and Raman Rxn-41 probe) in the chemical industry and oil & gas industry. | 12/21 | 英语 |
7. | Raman Rxn5 analyzer - Laser-based composition analysis An overview brochure about our Raman Rxn5 analyzer (including the Raman Rxn-30 probe, the Rxn-40 probe, and the Rxn-41 probe), a Raman spectroscopy analyzer system for gas phase measurements powered by Kaiser Raman technology. | 10/21 | 英语 |
8. | Raman Rxn-41 - 極低温液体用プローブ オイル&ガス/LNG産業におけるKaiser Raman テクノロジーによる による極低温液体測定用ラマン分光プローブ、Raman Rxn-41プロー ブの概要パンフレット。 | 05/24 | 日语 |
9. | 石油・ガスおよび化学産業向け ラマン分光計アプリケーションガイド - ガスストリームおよびLNGの組成分析 化学産業および石油・ガス産業におけるガスストリームおよび LNG の組成分析用(Raman Rxn4 アナライザー、Raman Rxn5 アナライザ ー、Raman Rxn-30 プローブ、Raman Rxn-41 プローブを含む)、 Kaiser Raman テクノロジーによるラマン分光アナライザーおよび プローブ製品ラインアップのご案内です。 | 05/24 | 日语 |
10. | Industry standards on gas quality - Raman Rxn5 analyzer (syngas/LNG) andRaman Rxn4 analyzer (LNG) A list of industry gas quality standards that our Raman Rxn5 analyzer meets for syngas / LNG and our Raman Rxn4 analyzer meets for LNG. | 04/22 | 英语 |
11. | Raman Rxn-41 probe - Cryogenic liquid analysis An overview brochure about the Raman Rxn-41 probe, a Raman spectroscopy probe for cryogenic liquid measurement powered by Kaiser Raman technology in the Oil & Gas / LNG industry. | 01/22 | 英语 |
行业解决方案(SO) | |||
12. | LNG: baseload custody transfer This application note examines the use of a Raman Rxn4 analyzer to accurately measure LNG composition during baseload custody transfer. | 12/21 | 英语 |
13. | LNG: bunkering This application note examines the use of a Raman Rxn4 analyzer to accurately measure the full composition of bunkered LNG. | 12/21 | 英语 |
14. | LNG: rundown to storage This application note examines the use of a RamanRxn5 analyzer to measure the composition of LNG in the rundown lines. | 12/21 | 英语 |
15. | LNG: natural gas quality This application note examines the use of a Raman Rxn4 analyzer to measure LNG composition during natural gas quality adjustment processes. | 12/21 | 英语 |
16. | LNG: truck loading This application note examines the use of a Raman Rxn4 analyzer to accurately measure the composition of LNG at truck loading. | 12/21 | 英语 |
17. | LNG: natural gas liquefaction Thisapplication note examines the use of a Raman Rxn5 analyzer to measure the composition of mixed refrigerant in the LNG liquefaction process. | 12/21 | 英语 |
案例分析(CS) | |||
18. | LNG: Adapting to a more strategic role calls for effective quality analysis This whitepaper examines the role of Raman spectroscopy (including a Raman Rxn4 analyzer, Raman Rxn5 analyzer, and Rxn-41 probe) and TDLAS (J22 and SS2100 gas analyzers) to measure LNG quality. | 09/22 | 英语 |
19. | Raman method for custody transfer measurements of LNG This whitepaper details the GERG report findings on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for th e reliable chemical composition measurement in LNG custody transfer applications. | 08/23 | 英语 |
创新(IN) | |||
20. | Optical analysis technologies for LNG - Reliable, real-time TDLAS and Raman measurement A portfolio overview brochure about our TDLAS and Raman spectroscopy analyzer systems for the LNG / Oil & Gas industry (includes the SS2100, SS2100i, SS2100a, J22, JT33, Raman Rxn4 and Raman Rxn5 analyzers, and the Raman Rxn-41 probe). | 11/23 | 英语 |
21. | Raman technology for the chemical industry - Reliable composition measurement of chemical process streams An overview brochure about our Raman spectroscopy analyzer systems, powered by Kaiser Raman technology, for the chemical industry (includes the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Raman Rxn5 analyzer, and the Raman Rxn-10 probe, Raman Rxn-20 probe, Raman Rxn-30 probe, Raman Rxn-40 probe, and Raman Rxn-41 probe). | 10/21 | 英语 |
22. | Raman spectrographic probes - Robust optical measurement of chemical composition An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology. | 10/21 | 英语 |
23. | LNGの光学分析技術 - 信頼性の高いTDLASおよびラマンによるリアルタイム測定 LNG / 石油・ガス業界向けの TDLAS およびラマン分光分析システ ム (SS2100、SS2100a、SS2100i、J22、ラマンRxn4アナライザ、ラ マンRxn5アナライザ、およびラマンRxn-41プローブを含む) に関す るポートフォリオ概要パンフレット。 | 07/24 | 日语 |
24. | ラマン分光プローブ - 堅牢な分光分析による化学組成分析 ラマン分光法プローブ製品ラインナップに関する概要パンフレット です。この製品ラインナップには、Rxn-10プローブ、Rxn-20プロー ブ、Rxn-30プローブ、Rxn-40プローブ、Rxn-41プローブ、Rxn-45プ ローブ、Rxn-46プローブ、およびプローブオプティクアクセサリ (bIOオプティック、シングルユース向けラマンオプティックシス テム/SUB、浸漬オプティック、非接触オプティック)が含まれてい ます。これらはすべて、Kaiserラマンテクノロジーによって動作し ます。 | 06/24 | 日语 |
25. | Raman technology for the LNG industry - Real-time composition measurement of LNG process streams An overview brochure about our Raman spectroscopy analyzer systems,powered by Kaiser Raman technology, for the LNG industry / Oil& Gas industry (includes the Raman Rxn4 analyzer, the Raman Rxn5 analyzer, and the Raman Rxn-41 probe). | 04/22 | 英语 |
26. | Mesure optique robuste de la composition chimique - | 03/23 | 法语 |
27. | 化学産業におけるラマン技術 プロセスラインにおける信頼性の高い組成測定 | 03/23 | 日语 |
Manufacturer Declaration | |||
28. | Product family: Raman probes 产品型号: KR10-, KR20-, KR30-, KR40-, KR41-, KR45-, KR46- 一致性声明编号: HE_01661_01.22 制造商规格: Food hygiene | 英语 | |
EU Declaration | |||
29. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 一致性声明编号: EU_00994_03.24 | 英语 | |
30. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 一致性声明编号: EU_00994_02.23 | 英语 | |
31. | Product family: Raman probes 产品型号: KR10-, KR20-, KR30-, KR40-, KR41- 一致性声明编号: EU_01221_01.24 | 英语 | |
Explosion Protection | |||
32. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
33. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
34. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
35. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: International (IECEx) 认证机构: CSA 保护: Ex i | 英语 | |
36. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Europe (ATEX) 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
37. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
38. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
39. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Great Britain 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
40. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: USA 认证机构: CSA 保护: Ex i | 英语 | |
41. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Great Britain 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
42. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
43. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
44. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Europe (ATEX) 认证机构: CSA 保护: Ex i Zone 0/1 | 英语 | |
45. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 | |
46. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: International (IECEx) 认证机构: CSA 保护: Ex i | 英语 | |
47. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 日语 | |
48. | Product family: Raman probes 产品型号: KR20-, KR30-, KR40-, KR41- 地区/国家: Japan 认证机构: CSA 保护: Ex i Zone 0 | 英语 |