| 描述 | 版本 | 语种 | |
| 操作手册(BA) | |||
| 1. | VICOTEC320 Air Quality Tunnel Sensors | ||
| 2. | VICOTEC320 Gas Adjustment Kit The Gas Adjustment Kit continuously checks the gas type and measuring range set for agreement with gas type and measuring range ofthe connected gas sensor and outputs an error if there is an inconsistency. | ||
| Ex 防爆说明(XA) | |||
| 3. | Safety Information for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV) | ||
| 特殊资料(SD) | |||
| 4. | VICOTEC320, VICOTEC410, VICOTEC450 and VISIC100SF Adaptation of measured visibility values in tunnels with LED lighting (multi-lingual, also in DE, ES, FR, IT, PT, RU, ZH) | ||
| 竞争力手册(CP) | |||
| 5. | 交通用センサ 道路およびトンネルの安全ソリューション 道路およびトンネルのセンサに関する概要パンフレットであり、過 去60年間の開発の経緯、トンネルの前方および内部での主な用途、 そして測定装置の一覧が紹介されています。 | 10/25 | 日语 |
| 6. | 排出ガス監視ソリューション 幅広い製品群と長年にわたる実績 排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット | 09/25 | 日语 |
| 7. | Emission Monitoring Solutions Broad portfolio and long-standing experience | 05/26 | 英语 |
| 8. | Soluzioni per il monitoraggio delle emissioni Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza | 05/25 | 意大利语 |
| 9. | Solutions for traffic and tunnel safety An overview brochure about traffic and tunnel sensor, their development during the last 60 years, the main applications in front and within a tunnel as well as the measuring devices at a glance | 04/26 | 英语 |
| 10. | Verkehrssensoren Lösungen für die Verkehrs- und Tunnelsicherheit | 03/26 | 德语 |
| 11. | Lösungen zur Emissionsüberwachung Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung | 03/26 | 德语 |
| 案例分析(CS) | |||
| 12. | Continual monitoring of nitrogen oxides (NO and NO2) and visibility inside tunnels It is essential to monitor air quality and visibility in tunnels to ensure road safety. Measuring the visual range and CO concentration has therefore been part of standard practice for many years now. ... | 11/25 | 英语 |
| 创新(IN) | |||
| 13. | VICOTEC320 – Air Quality Tunnel Sensors to control Ventilation in Road Tunnels Reliable air quality measurement in road tunnels | 01/25 | 英语 |