| 描述 | 版本 | 语种 | |
| 操作手册(BA) | |||
| 1. | GM700 Cross-Duct 气体分析器,烟囱对穿型 | ||
| 2. | GMK10 Test Unit for Providing Test Gases for Gas Analyzers GMK10 is a test unit for gas analyzers of the GM700 series and is used for the metrological quality test (e.g. for QAL2, QAL3). | ||
| 3. | GM700 Measuring Probe 气体分析器,测量探头结构 | ||
| 4. | GMK03 - Gas Test Unit The GMK03 gas test unit is used to test the linearity of the measurement results of gas analyzers as required for a metrological quality test (e.g. for QAL2, QAL3). For this purpose, the GMK03 gas test unit can simulate several graded test gas concentrations with a single (suitable) test gas. | ||
| Short Instruction (KA) | |||
| 5. | Instrument Air Adapter for in-situ gas analyzers Description of installation, commissioning and maintenance | 01/25 | 英语 |
| Ex 防爆说明(XA) | |||
| 6. | Safety Information for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV) | ||
| 特殊资料(SD) | |||
| 7. | GM35, GM700, GM901 Supplement for the Electrical Connections of Control Unit AWE | ||
| 行业解决方案(SO) | |||
| 8. | Solutions for waste-to-energy plants Endress+Hauser offers ideal automation and safety solutions for collection, sorting and recycling of waste. | 01/25 | 英语 |
| 9. | Solutions for chemicals, petrochemicals and refineries Endress+Hauser offers a broad product portfolio of continuous gas analyzers using state-of-the-art technologies. | 01/25 | 英语 |
| 10. | Solutions for gas-fired power plants With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring. | 01/25 | 英语 |
| 竞争力手册(CP) | |||
| 11. | 排出ガス監視ソリューション 幅広い製品群と長年にわたる実績 排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット | 09/25 | 日语 |
| 12. | Emission Monitoring Solutions Broad portfolio and long-standing experience | 05/26 | 英语 |
| 13. | Soluzioni per il monitoraggio delle emissioni Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza | 05/25 | 意大利语 |
| 14. | Lösungen zur Emissionsüberwachung Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung | 03/26 | 德语 |
| 创新(IN) | |||
| 15. | GM700 – In-situ laser gas analyzer for emission monitoring and process measurement Robust analyzer solution for industrial gas measurement applications | 03/26 | 英语 |
| Miscellaneous | |||
| 16. | Product family: GM, GM32, GM35, GM700, GM901 产品型号: IGM32-, IGM35-, IGM700-, IGM901- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: ЕАЭС KZ.7500525.13.12.00728 | ||