| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | 技术资料 Liquiphant M FML621 液体密度计算仪 可在危险区中使用 | ||
| 2. | Liquiphant M FTL51C Technical Information Point level switch for all kinds of liquids with high corrosion-resistant coating | ||
| 操作手册(BA) | |||
| 3. | Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA Vibration Limit Switch Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| Short Instruction (KA) | |||
| 4. | Liquiphant M Density FTL51C Operating Instructions Liquiphant M for density and concentration calculation | 06/16 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 5. | FTL5x - sealing set FTL5x - sealing set | 05/21 | 德语 英语 |
| 6. | Bedienungsanleitung/ Operating Instuction Liquiphant. Sliding Sleeve | 05/08 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 7. | FTL5x - Exchange of housing F13 Liquiphant FTL5x - Exchange of housing F13 | 04/21 | 德语 英语 |
| 8. | FTL5x - exchange Alu housing F17 Liquiphant M FTL5x - exchange Alu housing F17 | 04/21 | 德语 英语 |
| 9. | Exchange of sensor on Liquiphant M/S Exchange of sensor on Liquiphant M/S | 04/12 | 德语 英语 |
| 10. | Bedienungsanleitung/ Operating Instuctions Liquiphant M/S + FEL57 Selbsttest Self test | 02/17 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 11. | Liquiphant M FTL51C Operating Instructions Point level switch for all kinds of liquids with high corrosion-resistant coating | 01/17 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 12. | Liquiphant M FTL51C-########7## Operating Instructions Point level switch for all liquids With highly corrosion-resistant coating and aluminium housing. | 01/17 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 13. | Liquiphant M FTL50, FTL51 Operating Instructions Point level switch for all kinds of liquids | 01/17 | 德语 英语 西班牙语 法语 意大利语 荷兰语 |
| 安装指南(EA) | |||
| 14. | Diagnostics plug Installation instruction Liquiphant M/S/FailSafe, Soliphant T/M | ||
| 15. | Cover for housing T13 terminal compartment Installation instruction Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S | ||
| 16. | Cover for housing T13 electronic compartment Installation instruction Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S | ||
| 17. | Cover for housing F27 Installation instruction Liquihant M/S, Soliphant M, Liquicap M, Solicap M/S | ||
| 18. | Graphite gaskets Installation instruction Liquiphant M, LIquiphant S, Liquiphant FailSafe | ||
| 19. | Cover for Housing F16 Installation instruction LIquiphant M/S/Fail Safe, Soliphant M | ||
| 20. | Cover for housing F13 Installation instruction Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S | ||
| 21. | Cover for housing T13 electronic compartment with sight glas Installation instruction Liquicap M, Solicap M, Liquphant M/S/FailSafe, Soliphant M | ||
| 22. | Cover for Housing F15 Installation instruction LIquiphant M/S/Fail Safe, Soliphant M, Cerabar M, Deltapilot M | ||
| 23. | Cover for Housing F17 Installation instruction LIquiphant M/S/Fail Safe, Soliphant M | ||
| Ex 防爆说明(XA) | |||
| 24. | Safety Instructions Liquiphant M/S FTL50/51(H), FTL51C, FTL70/71 Ex de IIC/IIB T3...T6 Ga/Gb Ex de IIC T2...T6 Ga/Gb TÜV 13.0895 X (INMETRO) | ||
| 25. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 0/1 Ex dbeb IIC T6...T3 Ga/Gb X 0/1 Ex db eb IIC T6...T1 Ga/Gb X | ||
| 26. | Safety Instructions Liquiphant M FTL51C PROFIBUS PA II 1/2 G Ex ia IIC T3...T6 Ga/Gb KEMA 00 ATEX 1071 X | ||
| 27. | Liquiphant M FTL51C II 1/2 G Ex dbIIC Ga/Gb | ||
| 28. | Liquiphant M, Liquiphant S FTL50(H)/51(H)/51C, FTL70/71 Ex nC IIC T6 Gc Ex nA IIC T6 Gc Ex ic IIC T6 Gc | ||
| 29. | Liquiphant M FTL51C 0/1 Ex ia IIC T6...T3 Ga/Gb X | ||
| 30. | Safety Instructions Liquiphant M/S FTL50/51(H), FTL51C, FTL70/71 PROFIBUS PA Ex ia IIC/IIB T3...T6 Ga/Gb Ex ia IIC T2...T6 Ga/Gb Ex ia IIIC T80°C da/Db TÜV 13.0898 X (INMETRO) | ||
| 31. | Liquiphant M FTL50(H), FTL51(H), FTL51C Ex db IIB T3 Ga/Gb Ex db IIC T3 Ga/Gb | ||
| 32. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 02 ATEX 2169 ATEX II 1/2 G Protection: EEx de IIC T2...T6 EEx de IIB T3...T6 | ||
| 33. | Safety Instructions Liquiphant M, Liquiphant S FTL50(H)/51(H)/51C, FTL70/71 PROFIBUS PA ATEX: II 1/2 G Ex ia IIC/IIB T6 Ga/Gb II 1/2 D Ex ia IIIC T80°C Da/Db IECEx: Ex ia IIC T6 Ga/Gb KEMA 99 ATEX 0523; IECEx TUN 04.0017 | ||
| 34. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1060 J Drawing Type: Control Drawing | ||
| 35. | Liquiphant M/S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960009203 A Drawing Type: Control Drawing | ||
| 36. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 ATEX, IECEx: Ex db eb IIC Ga/Gb | ||
| 37. | Safety Instructions Liquiphant M FTL50(H), FTL51(H), FTL51C PROFIBUS PA II 1 G Ex ia IIC T3...T6 Ga II 1 G Ex ia IIB T3...T6 Ga KEMA 99 ATEX 5172 X | ||
| 38. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 0/1 Ex dbIIC T6...T3 Ga/Gb X 0/1 Ex db IIC T6...T1 Ga/Gb X | ||
| 39. | Liquiphant M FTL51C 0/1 Ex db IIC T6...T3 Ga/Gb X | ||
| 40. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 ATEX, IECEx: Ex db IIC Ga/Gb | ||
| 41. | Liquiphant M FTL50(H), FTL51(H), FTL51C Ex ia IIC T3 Ga/Gb | ||
| 42. | Liquiphant M FTL51C 0/1 Ex db eb IIC T6...T3 Ga/Gb X | ||
| 43. | Liquiphant M FTL51C ATEX, IECEx: Ex db eb IIC Ga/Gb | ||
| 44. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 Ex db IICT6...T3 Ga/Gb Ex db IIB T6...T3 Ga/Gb Ex db IIC T6...T1 Ga/Gb | ||
| 45. | Liquiphant M FTL50, FTL50H, FTL51, FTL51H ATEX, IECEx: Ex ia IIC Ga | ||
| 46. | Liquiphant M FTL50(H), FTL51(H), FTL51C Liquiphant S FTL70, FTL71 Explosion proof Class I, Div. 1, Groups A, B, C, D Class II, Div. 1, Groups E, F, G Class III cCSAus / XP | ||
| 47. | Liquiphant M FTL51C II 1/2 G Ex iaIIC Ga/Gb | ||
| 48. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 ATEX, IECEx: Ex ia IIC Ga/Gb Ex db ia IIC Ga/Gb Ex ia IIIC Da/Db | ||
| 49. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 99 ATEX 0523 ATEX II 1/2 G Protection: EEx ia/ib IIC T2...T6 EEx ia/ib IIB T3...T6 | ||
| 50. | XA Liquiphant M FTL50(H), FTL51(H) II 3 G Ex ec IIC Gc II 3 G Ex ec nC IIC Gc II 3 G Ex ic IIC Gc II 3 D Ex tc IIIC Dc | ||
| 51. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 99 ATEX 0523 ATEX II 2 G Protection: EEx ia/ib IIC T2...T6 EEx ia/ib IIB T3...T6 | ||
| 52. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 II 1/2 G Ex ia IIC Ga/Gb II 1/2 G Ex db ia IIC Ga/Gb II 1/2 D Ex ia IIIC Da/Db | ||
| 53. | Safety Instructions Liquiphant M/S FTL50/51(H), FTL51C, FTL70/71 Ex d IIC/IIB T3...T6 Ga/Gb Ex d IIC T2...T6 Ga/Gb TÜV 13.0900 X (INMETRO) | ||
| 54. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 02 ATEX 2169 ATEX II 1/2 G ATEX II 1/2 D IP65 T80°C Protection: Ex ia IIC T2...T6 Ex ia IIB T3...T6 | ||
| 55. | Liquiphant M/S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1066 D Drawing Type: Control Drawing | ||
| 56. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960009587 A Drawing Type: Control Drawing IS | ||
| 57. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 0/1 Ex iaIIC T6...T3 Ga/Gb X 0/1 Ex db ia IIC T6...T2 Ga/Gb X Ex ia IIIC TL80°C T200 xxx°C Da/Db X | ||
| 58. | Safety Instructions Liquiphant M/S FTL50/51(H), FTL51C, FTL70/71 Ex ia IIC/IIB T3...T6 Ga/Gb Ex ia IIC T2...T6 Ga/Gb Ex ia IIIC T80°C Da/Db TÜV 13.0898 X (INMETRO) | ||
| 59. | Liquiphant M FTL51C ATEX, IECEx: Ex ia IIC Ga/Gb | ||
| 60. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 02 ATEX 2169 ATEX II 1/2 G Protection: EEx d IIC T2...T6 EEx d IIB T3...T6 | ||
| 61. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: KEMA 99 ATEX 1157 ATEX II 2 G Protection: EEx d IIC T2...T6 EEx d IIB T3...T6 | ||
| 62. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 II 1/2 G Ex db eb IIC Ga/Gb | ||
| 63. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70/71 II 1/2 G Ex db IIC Ga/Gb | ||
| 64. | XA Liquiphant M, Liquiphant S FTL50(H)、FTL51(H)、FTL51C、FTL70/71 Ex ia IIC T6...T3 Ga/Gb Ex db ia IIC T6...T2 Ga/Gb Ex ia IIIC T200xxx °C TL80 °C Da/Db | ||
| 65. | Liquiphant M FTL51C II 1/2 G Ex dbeb IIC Ga/Gb | ||
| 66. | Safety Instructions Liquiphant M, Liquiphant S FTL50(H)/51(H)/51C, FTL70/71 ATEX: II 1/2 G Ex d IIC T2...T6 Ga/Gb, II 1/2 G Ex d IIC/IIB T3...T6 Ga/Gb IECEx: Ex d IIC T2...T6 Ga/Gb, Ex d IIC/IIB T3...T6 Ga/Gb KEMA 10 ATEX 0113 X; IECEx KEM 10.0047 X | ||
| 67. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 cCSAus Control Drawing 960392-2060 I (EHC: 960005121) IS | ||
| 68. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 Approval No.: EG 01 007-a ATEX II 3 G ATEX II 3 D T85°C Protection: EEx nL IIC T6 | ||
| 69. | Liquiphant M FTL50(H), FTL51(H) ATEX: II 3 G Ex ec IIC Gc II 3 G Ex ec nC IIC Gc II 3 G Ex ic IIC Gc II 3 D Ex tc IIIC Dc | ||
| 70. | Liquiphant M FTL51C ATEX, IECEx: Ex db IIC Ga/Gb | ||
| 证书(ZE) | |||
| 71. | Liquiphant M FTL50(H), FTL51(H), FTL51C (Leckage) Allgemeine bauaufsichtliche Zulassung Z-65.40-446 (DIBt) | ||
| 72. | RFID TAG Certificate/Declaration of Conformity ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X | ||
| 73. | Liquiphant M FTL50(H), FTL51(H), FTL51C Liquiphant S FTL70, FTL71 Allgemeine bauaufsichtliche Zulassung Z-65.11-230 (DIBt) | ||
| 证书FM/CSA (ZD) | |||
| 74. | Liquiphant M/S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1066 B Drawing Type: Control Drawing NI | ||
| 75. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1060 E Drawing Type: Control Drawing | ||
| 76. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960009587 - Drawing Type: Control Drawing IS | ||
| 77. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1060 H Drawing Type: Control Drawing | ||
| 78. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960392-2060 G Drawing Type: Control Drawing IS | ||
| 79. | Liquiphant M/S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960009203 - Drawing Type: Control Drawing | ||
| 80. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960008826 A Drawing Type: Control Drawing XP | ||
| 81. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960392-2060 D Drawing Type: Control Drawing | ||
| 82. | Liquiphant M/S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1066 C Drawing Type: Control Drawing | ||
| 83. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 FM Drawing No.: 960392-1060 I Drawing Type: Control Drawing | ||
| 84. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960008826 - Drawing Type: Control Drawing XP | ||
| 85. | Liquiphant M, Liquiphant S FTL50(H), FTL51(H), FTL51C, FTL70, FTL71 CSA Drawing No.: 960392-2060 F Drawing Type: Control Drawing | ||
| 特殊资料(SD) | |||
| 86. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325P Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 87. | Liquiphant M/S with FEL51 Functional safety manual (SIL) Dry running protection or operating minimum detection of all types of liquids | ||
| 88. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325N Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 89. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325N Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 90. | Liquiphant M/S with FEL52 Functional safety manual (SIL) Dry running protection or operating minimum detection of all types of liquids | ||
| 91. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL375P Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 92. | Functional safety manual (SIL) Liquiphant M/S with FEL58 and Nivotester FTL325N Minimum detection (also dry running protection) of all types of liquids. | ||
| 93. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325N Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 94. | Weld-in adapter G1, G3/4 Special Documentation Weld-in adapter G1, G3/4 | ||
| 95. | Liquiphant M/S with FEL54 Functional safety manual (SIL) Dry running protection or operating minimum detection of all types of liquids. | ||
| 96. | SD Tagging Level and pressure measuring instruments | ||
| 97. | Handbook for Functional Safety (SIL) Liquiphant M/S with FEL56 and Nivotester FTL325N Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals. | ||
| 98. | Liquiphant M/S with FEL54 Functional safety manual (SIL) Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals. | ||
| 99. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325P Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 100. | Liquiphant M/S with FEL55 Functional safety manual (SIL) Minimum detection (also dry running protection) of all types of liquids | ||
| 101. | Liquiphant M/S with electronic insert FEL56 + Nivotester FTL325N Functional Safety Manual Special Documentation Point level measuring system | ||
| 102. | Liquiphant M/S with FEL55 Functional safety manual (SIL) Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| 103. | Liquiphant M/S with electronic insert FEL57 + Nivotester FTL325P Functional Safety Manual Special Documentation Point level measuring system | ||
| 104. | Liquiphant M/S with FEL51 Functional safety manual (SIL) Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| 105. | SD IEC 61406-1 Automatic identification of physical objects | ||
| 106. | Liquiphant M/S with FEL52 Functional safety manual (SIL) Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| 107. | Functional Safety Manual (SIL) Liquiphant M/S with FEL57 and FTL325P Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| 108. | Handbook for Functional Safety (SIL) Liquiphant M/S with FEL56 and Nivotester FTL325N Minimum detection (also dry running protection) of all types of liquids. | ||
| 109. | RFID TAG (无线射频识别标签) 专用文档 RFID TAG (无线射频识别标签) | ||
| 110. | Functional Safety Manual (SIL) Liquiphant M/S and Nivotester FTL375P Overspill protection or operating maxi-mum detection of all types of liquids in tanks or piping to satisfy particular safety systems requirements to IEC 61508 or DIN V 19250. | ||
| 111. | Liquiphant M/S FTL5x(H), FTL51C, FTL7x + Nivotester FTL325N Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit | ||
| 112. | Functional safety manual (SIL) Liquiphant M FTL5*, FTL7* with Nivotester FTL325P Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals | ||
| 113. | Functional safety manual (SIL) Liquiphant M/S with FEL58 and Nivotester FTL325N Overfill protection or maximum detection of all types of liquids. | ||
| 114. | Liquiphant M/S with electronic insert FEL58 + Nivotester FTL325N Functional Safety Manual Special Documentation Point level measuring system | ||
| Functional Safety (FY) | |||
| 115. | Liquiphant M, Liquiphant S with electronic insert FEL58 + Nivotester FTL325N Point level measuring system | 08/22 | 英语 |
| 116. | Liquiphant M, Liquiphant S with electronic insert FEL56 + Nivotester FTL325N Point level measuring system | 01/23 | 英语 |
| 117. | Liquiphant M, Liquiphant S with electronic insert FEL57 + Nivotester FTL325P Point level measuring system | 01/23 | 英语 |
| 生产商信息(MI) | |||
| 118. | Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.14.00 | ||
| 119. | PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.05.00 | ||
| 120. | AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
| 121. | Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00 | ||
| 122. | PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00 | ||
| 123. | AMS FOUNDATION fieldbus Package V1.06.00 Manufacturer Information includes AMS - Device List, Release Notes – FOUNDATION fieldbus Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.06.00 | ||
| 行业解决方案(SO) | |||
| 124. | Application Note: Right fit Instrumentation for scrubbers Keeping our oceans clean and complying with the new IMO regulations | 06/20 | 英语 |
| 实际应用(FA) | |||
| 125. | レベル計 総合カタログ 液体および粉体アプリケーション向けレベル計・レベルスイッチ | 12/25 | 日语 |
| 126. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 06/26 | 意大利语 |
| 127. | Catálogo Medición y Detección de nivel Gama de productos para aplicaciones con líquidos y sólidos | 06/22 | 西班牙语 |
| 128. | Level measurement Product overview for applications in liquids and bulk solids | 03/26 | 英语 |
| 129. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 03/23 | 意大利语 |
| 竞争力手册(CP) | |||
| 130. | Point level detection in liquids and bulk solids Selection and engineering guide | 08/24 | 英语 |
| 131. | Grenzstanddetektion in Flüssigkeiten und Schüttgütern Auswahl- und Projektierungshilfe | 08/24 | 德语 |
| 132. | レベルスイッチ(液体および粉体用) 選定およびエンジニアリングガイド | 07/26 | 日语 |
| 133. | Point level detection in liquids and bulk solids Selection and engineering guide | 02/25 | 英语 |
| 134. | Grenzstanddetektion in Flüssigkeiten und Schüttgütern Auswahl- und Projektierungshilfe | 02/25 | 德语 |
| 案例分析(CS) | |||
| 135. | Maßgeschneiderte Automatisierungslösung Endress+Hauser automatisiert Tankdachentwässerung | 05/17 | 德语 |
| 简易文本 | |||
| 136. | Liquiphant M FTL51C Grenzschalter für Flüssigkeiten jeder Art mit hochkorrosionsbeständiger Beschichtung | 09/20 | 德语 |
| General Station Description (GSD) | |||
| 137. | GSD Single, GSD_EH_PA_LE_Liquiphant_0x152B_V01_00_PALIB, 14.04.2014 (Leve
l, Liquiphant, 0x152B) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 138. | EDD Single, PDM_PA_LE_Liquiphant_0x152B_0x01_0x02, 07.01.2019 (Level, Liquiphant, 0x152B) PROFIBUS PA, PDM Version: 6.0 SP5 | 1.00.00 | 中间语言 |
| 139. | EDD Single, PDM_PA_LE_Liquiphant_0x152B_0xna_0x02, 20.12.2016 (Level, Liquiphant, 0x152B) PROFIBUS PA, PDM Version: 8.1, 9.1 | 1.0.0.0 | 中间语言 |
| Device Type Manager (DTM) | |||
| 140. | DTM Single, LiquiphantM_S_FTL5x_7x_PA_V1_3, 08.07.2026 (Level, Liquiphant, 0x152B) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 中间语言 |
| 141. | DTM Single, LiquiphantM_S_FTL5x_7x_PA_V1_0___V1_2, 03.07.2026 (Level, Liquiphant, 0x152B) PROFIBUS PA, DeviceCare Version: 1.07.06 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.5.153.348 | 中间语言 |
| Manufacturer Declaration | |||
| 142. | Liquiphant M 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- 一致性声明编号: HE_00725_01.17 | 德语 英语 | |
| 143. | Liquiphant M 产品型号: FTL51C- 一致性声明编号: HE_00813_01.17 制造商规格: RoHS | 中文 | |
| 144. | Liquiphant M 产品型号: FTL51C- 一致性声明编号: HE_00808_01.17 制造商规格: RoHS | 中文 | |
| 145. | Product family: Deltapilot M, Deltapilot S, Levelflex, Liquicap M, Liquiphant FailSafe, Liquiphant M, Micropilot, Micropilot M, Micr
opilot S, Prosonic M, Prosonic S, Soliphant M, Waterpilot 产品型号: FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-, FDU96-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-, FMX167-, FMX21-, FTI51-, FTI52-, FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52- 一致性声明编号: HE_00107_04.25 制造商规格: Cleaning oil and grease | 德语 英语 | |
| 146. | Product family: Liquiphant M 产品型号: FTL51C- 一致性声明编号: HE_01417_01.21 制造商规格: Operating conditions | 德语 英语 | |
| FDA Declaration | |||
| 147. | Liquiphant M 产品型号: FTL51C- 一致性声明编号: FDA_00242_01.20 | 德语 英语 | |
| 148. | Liquiphant M 产品型号: FTL51C- 一致性声明编号: FDA_00216_01.19 | 德语 英语 | |
| EU Declaration | |||
| 149. | Product family: Liquiphant M 产品型号: FTL50H-, FTL51C-, FTL51H-, FTL50-, FTL51- 一致性声明编号: EU_01049_01.22 | 德语 英语 法语 | |
| 150. | Liquiphant M, Liquiphant S 产品型号: FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 一致性声明编号: EC_00503_02.17 | 德语 英语 法语 | |
| 151. | Product family: Liquiphant M 产品型号: FTL50H-, FTL51C-, FTL51H- 一致性声明编号: EU_01123_01.23 | 德语 英语 法语 | |
| 152. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 一致性声明编号: EC_00560_04.21 | 德语 英语 法语 | |
| 153. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 一致性声明编号: EC_00560_05.21 | 德语 英语 法语 | |
| 154. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 一致性声明编号: EC_00455_05.21 | 德语 英语 法语 | |
| 155. | Product family: Liquiphant M 产品型号: FTL50H-, FTL51C-, FTL51H- 一致性声明编号: EU_00966_02.21 | 德语 英语 法语 | |
| 156. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 一致性声明编号: EG 01 007 | 德语 英语 法语 | |
| SIL Declaration | |||
| 157. | Liquiphant M, Liquiphant S, Nivotester 产品型号: FTL71-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL50-, FTL70-, FTL325P- 一致性声明编号: SIL_00070_04.20 | 英语 | |
| 158. | Liquiphant M, Liquiphant S, Nivotester 产品型号: FTL71-, FTL70-, FTL51H-, FTL51C-, FTL51-, FTL50H-, FTL50-, FTL325N- 一致性声明编号: SIL_00071_04.20 | 英语 | |
| 159. | Liquiphant M, Liquiphant S, Nivotester 产品型号: FTL71-, FTL70-, FTL51H-, FTL51C-, FTL51-, FTL50H-, FTL50-, FTL325N- 一致性声明编号: SIL_00069_04.20 | 英语 | |
| UK Conformity Assessed | |||
| 160. | Product family: Liquiphant M, Liquiphant S [Product root: FTL50H-, FTL51C-, FTL51H-, FTL70-, FTL71-Declaration number: UK_00067_01.21 | 英语 | |
| 161. | Product family: Liquiphant M, Liquiphant S [Product root: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71-Declaration number: UK_00439_01.21 | 德语 英语 法语 | |
| 162. | Product family: Liquiphant M [Product root: FTL50H-, FTL51C-, FTL51H-Declaration number: UK_00259_01.21 | 英语 | |
| 163. | Product family: Liquiphant M, Liquiphant S [Product root: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71-Declaration number: UK_00269_02.22 | 英语 | |
| 164. | Product family: Liquiphant M, Liquiphant S [Product root: FTL50H-, FTL51C-, FTL51H-, FTL70-, FTL71-Declaration number: UK_00258_01.21 | 英语 | |
| Miscellaneous | |||
| 165. | Product family: Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Liquiphant T 产品型号: FTL31-, FTL33-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TR CU 020/2011 | 俄语 | |
| Explosion Protection | |||
| 166. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Liquicap M,
Liquiphant, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTM50-, FTM51-, FTM52-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 167. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex ia IIB Ga/Gb, Ex ia IIC Ga, Ex ia IIC Ga/Gb, Ex ia IIIC Da/Db | 英语 | |
| 168. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 地区/国家: China 认证机构: NEPSI 保护: Ex d | 英语 中文 | |
| 169. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Levelflex,
Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level, System & Gaugin
g 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMG50-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52-, NMR81-, NMR84-, NRF81-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 170. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 地区/国家: Europe (ATEX) 认证机构: Endress+Hauser 类别: II 3 G, II 3 D 保护: Ex t, Ex i, Ex n, Ex e | 德语 英语 法语 | |
| 171. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Levelflex,
Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level, System & Gaugin
g 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMG50-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL60-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52-, NMR81-, NMR84-, NRF81-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 172. | Product family: Liquiphant M 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C- 地区/国家: Japan 认证机构: DEKRA 保护: Ex ia IIC T3 Ga/Gb | 日语 | |
| 173. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50H-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: India 认证机构: CC(O)E 保护: Ex i, Ex d | 英语 | |
| 174. | Product family: Liquiphant M 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i | ||
| 175. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Liquicap M,
Liquiphant, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP57-, FMR43-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL43-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL60-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTM50-, FTM51-, FTM52-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 176. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: China 认证机构: NEPSI 保护: Ex i Zone 0/1, Ex i Zone 20/21 | 英语 中文 | |
| 177. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d | ||
| 178. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: USA, Canada 认证机构: CSA 类别: I,II,III/1/A,B,C,D,F,G/T6, I/zone 0 保护: IS, AEx/Ex/ia/IIC/T6 | 英语 | |
| 179. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: Great Britain 认证机构: CML 保护: Ex d | 英语 | |
| 180. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex d IIB Ga/Gb, Ex d IIC Ga/Gb, Ex d e IIB Ga/Gb, Ex d e IIC Ga/Gb | 英语 | |
| 181. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: Great Britain 认证机构: CML 保护: Ex i | 英语 | |
| 182. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: China 认证机构: 保护: Ex i Zone 0, Ex i Zone 0/1 | 中文 | |
| 183. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: USA 认证机构: FM 类别: I,II,III/1/A,B,C,D,E,F,G /T6 保护: DIP, XP | 英语 | |
| 184. | Product family: Liquiphant M, Liquiphant S
11111 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex d IIB Ga/Gb, Ex d IIC Ga/Gb, Ex d e IIB Ga/Gb, Ex d e IIC Ga/Gb | 英语 | |
| 185. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: USA, Canada 认证机构: CSA 类别: I,II,III/1/A,B,C,D,F,G/T6, I/zone 0 保护: IS, AEx/Ex/ia/IIC/T6 | 英语 | |
| 186. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: BV 保护: Ex i | 英语 | |
| 187. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- 地区/国家: Europe 认证机构: BV 保护: Ex i | 德语 | |
| 188. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 地区/国家: International (IECEx) 认证机构: DEKRA 保护: Ex ia IIB Ga/Gb, Ex ia IIC Ga, Ex ia IIC Ga/Gb, Ex ia IIIC Da/Db | 英语 | |
| 189. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL70- 地区/国家: Europe (ATEX) 认证机构: DEKRA 保护: Ex i Zone 0, Ex i Zone 0/1 | 德语 英语 法语 | |
| 190. | Product family: Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: China 认证机构: 保护: Ex d Zone 0/1, Ex d Zone 1 | 中文 | |
| 191. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51H-, FTL51-, FTL51C-, FTL70-, FTL71- 地区/国家: USA 认证机构: FM 类别: I/2/A,B,C,D/T5, I,II,III/1/A,B,C,D,E,F,G/T5, II,III/2/F,G/T5, I/zone 0 保护: IS, NI, S, AEx ia IIC T5 | 英语 | |
| 192. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: USA, Canada 认证机构: CSA 类别: I,II,III/1,2/A,B,C,D,F,G 保护: DIP, XP | 英语 | |
| 193. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: Europe (ATEX) 认证机构: DEKRA 类别: II 1/2 G 保护: Ex d IIB Ga/Gb, Ex d IIC Ga/Gb, Ex d e IIB Ga/Gb, Ex d e IIC Ga/Gb | 英语 | |
| 194. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: China 认证机构: 保护: Ex d Zone 0/1, Ex d Zone 1 | 中文 | |
| Overfill Prevention | |||
| 195. | Product family: , Contactors/transmitters, Liquiphant M, Liquiphant S, Nivotester, Process displays 产品型号: FTL120Z-, FTL170Z-, FTL320-, FTL325N-, FTL325P-, FTL370-, FTL372-, FTL375N-, FTL375P-, FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71-, FXN421-, FXN422-, RIA250-, RMA421-, RN221-, SIF101-, SIF111-, SIN110- 地区/国家: Germany 认证机构: DIBt 证书号: Z-65.11-230 | 德语 | |
| 196. | contactors / transmitters, Liquiphant M, Liquiphant S, Nivotester, process displays 产品型号: FTL70-, FTL71-, FXN421-, FXN422-, ORMA42-, RIA250-, RIA450-, RMA42-, RMA421-, RMA422-, RN221-, SIF101-, SIF111-, SIN110-, FTL51H-, FTL51C-, FTL51-, FTL50H-, FTL50-, FTL375P-, FTL375N-, FTL372-, FTL370-, FTL325P-, FTL325N-, FTL320-, FTL170Z-, FTL120Z- 地区/国家: Germany 认证机构: DIBt 证书号: Z-65.40-446 | 德语 | |
| Pressure Equipment | |||
| 197. | Product family: Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S 产品型号: FTL85-, FTL51-, FTL51H-, FTL50H-, FTL51C-, FTL71-, FTL50-, FTL51B-, FTL63-, FTL62-, FTL70-, FTL64-, FTL81-, FTL80-, FTL41-, FTL43- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
| 198. | Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde, Levelflex, Liquicap M, Liquicap T, Liquiphant, Liquiphant FailSafe, Li
quiphant M, Liquiphant S, Liquipoint, Liquipoint T, Liquitrend, Micropilot, Micropilot S, Minicap, Nivector, Prosonic M, ProsonicS,
Prosonic T, Pumpenschutz, Solicap M, Solicap S, Soliphant M, Soliphant T, System & Gauging, System & Gauging 产品型号: FTL51C-, FMP54-, FMP51-, FMP52-, FMP55-, FMP57-, FMP53-, FMR54-, FMR52-, FMR51-, FMP56-, FTL51-, FMR57-, FMR53-, FMR56-, FTL51H-, FTL50H-, FTL71-, FMI51-, FTI51-, FTL50-, FMP50-, FTM51-, FTL51B-, FMR62-, FTL70-, FTL62-, FMR50-, FMU41-, FMI52-, FMU42-, FTL64-, FMR67-, FMU44-, FTL81-, FTI52-, FMU43-, FTM52-, NMR84-, FTM50-, FMU40-, FMR532-, FMR60-, FTL85-, FTL33-, FDU92-, FDU91F-, FTI56-, FDU91-, FTM21-, FDU95-, FMR540-, FDU93-, FMR20-, FTL80-, FTW33-, NMR81-, FTI77-, FTI55-, FTL31-, FTM20-, FTL41-, FTW32-, FTW23-, FTW31-, 11363Z-, 11375Z-, FDU90-, 11961Z-, FTC262-, FMU30-, FMI21-, FTI26-, FTC968Z-, FTC260-, QMW43-, 11362Z-, 11371-, FMR10- 地区/国家: Germany 认证机构: TÜV | 德语 英语 | |
| 199. | Product family: Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S 产品型号: FTL41-, FTL43-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
| Metrology | |||
| 200. | Product family: Controller, Liquiphant, Liquiphant M 产品型号: FTL62-, FTL51H-, FTL51C-, FTL51B-, FTL51-, FTL50H-, FTL50-, FML621- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0095 | 俄语 | |
| 201. | Product family: Controller, Liquiphant, Liquiphant M 产品型号: FTL62-, FTL51H-, FTL51C-, FTL51B-, FTL51-, FTL50H-, FTL50-, FML621- 地区/国家: Kazakhstan 认证机构: KazStandard 证书号: 1255 | 俄语 | |
| Safety Integrity Level (SIL) | |||
| 202. | Product family: Liquiphant M, Liquiphant S, Soliphant M 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTM50-, FTM51-, FTM52- 地区/国家: International 认证机构: TÜV | 德语 英语 | |
| Marine | |||
| 203. | Liquiphant M 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- 地区/国家: South Korea 认证机构: KR | 英语 | |
| 204. | Liquiphant M 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- 地区/国家: International 认证机构: DNV | 英语 | |
| Ordinary Location Product Safety | |||
| 205. | Liquiphant M, Liquiphant S 产品型号: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- 地区/国家: Canada, USA 认证机构: CSA | 英语 | |