| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | TI Micropilot FMR51, FMR52 雷达液位计 | ||
| 操作手册(BA) | |||
| 2. | Micropilot FMR51, FMR52 HART 操作手册 雷达液位计 | ||
| 3. | Micropilot FMR51, FMR52 PROFIBUS PA 操作手册 雷达液位计 | ||
| 4. | Micropilot FMR51, FMR52 FOUNDATION Fieldbus 操作手册 雷达液位计 | ||
| 仪表参数 (GP) | |||
| 5. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters Free space radar | ||
| 6. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters Free space radar | ||
| 7. | Micropilot FMR5x HART Description of Device Parameters Free space radar | ||
| Short Instruction (KA) | |||
| 8. | KA Micropilot FMR51, FMR52 PROFIBUS PA 雷达液位计 | 08/22 | 英语 |
| 9. | KA Micropilot FMR51, FMR52 HART 雷达液位计 | 08/22 | 英语 |
| 10. | KA Micropilot FMR51, FMR52 FOUNDATION Fieldbus 雷达液位计 | 08/22 | 英语 |
| 安装指南(EA) | |||
| 11. | Housing filter Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
| 12. | Replacing the main electronics module Installation Instructions Promass 200 / TB2, Prosonic Flow 200, Promag 200 | ||
| 13. | Sealing set Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, Remote display FHX50 | ||
| 14. | Transmitter electronics FHX50 Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
| 15. | EA Housing GT18, GT19, GT20 Levelflex, Micropilot | ||
| 16. | M12 connector, IP66/68 NEMA4X/6P, ProToF Installation Instructions Levelflex FMP5x Micropilot FMR5x, FMR6x | ||
| 17. | Display module Installation Instructions Levelflex FMP5x, Micropilot FMR5x | ||
| 18. | I/O module Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
| 19. | Replacing the display module Installation Instructions Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150, Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis play FHX50 | ||
| 20. | HF cable Installation instruction Micropilot | ||
| 21. | Cover Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, Remote display FHX50 | ||
| 22. | Set housing security clamp Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
| 23. | Housing plug M12 for connection of FHX50 Installation Instruction Levelflex, Micropilot | ||
| 24. | Terminal set Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, | ||
| 25. | Main electronics module Installation Instructions Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x | ||
| 26. | Antenna for FMR50, FMR52, FMR53, FMR56 Installation instruction Micropilot | ||
| Ex 防爆说明(XA) | |||
| 27. | Safety Instructions Mircopilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex d [ia] IIC T6-T1 13-KB4BO-0380 (KC) | ||
| 28. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex nA IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
| 29. | Micropilot FMR51/52/53/54/57 4-20 mA HART Associated Safety Instructions (XA) ATEX, IECEx: XA00678F/00 UK: XA02384F/00 | ||
| 30. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ec IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
| 31. | Safety Instructions Micropilot FMR50/51/52/53/54 4-20 mA HART, 4-wire Ex d [ia] IIC T6 Ga/Gb TÜV 13.2010 X (INMETRO) | ||
| 32. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 33. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Control Drawing IS | ||
| 34. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia/db [ia Ga] IIC T6 Ga/Gb | ||
| 35. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART 0/1Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb X Ex ta/tb IIIC T85 °C Da/Db X | ||
| 36. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia IIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
| 37. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
| 38. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX, IECEx: Ex ec ic IIC T6 Gc Ex ic IIC T6 Gc | ||
| 39. | Micropilot FMR51/52/53/54/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2/3 G Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc II 1/2/3 G Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc | ||
| 40. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex iaIIC T6...T1 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
| 41. | Micropilot FMR51/52/53/54/57 4-20 mA HART ATEX: II 1/2/3 G Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc II 1/2/3 G Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc IECEx: Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc | ||
| 42. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db | ||
| 43. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
| 44. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb II 1/2 D Ex ta/tb IIIC T85°C Da/Db | ||
| 45. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
| 46. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex d [ia] IIC T6-T1 13-KB4BO-0381, 13-KB4BO-0376, 13-KB4BO-0379, 13-KB4BO-0382 (KC) | ||
| 47. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX, IECEx: Ex ia/db [ia Ga] IIC T6 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
| 48. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ec ic IIC T6 Gc Ex ic IIC T6 Gc | ||
| 49. | Micropilot FMR51/52/53/54/57 4-20 mA HART II 1/2/3 G Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc II 1/2/3 G Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc | ||
| 50. | Sealing plugs ATEX: II 2 G Ex db IIC Gb II 1 D Ex ta IIIC Da IECEx: Ex db IIC Gb Ex ta IIIC Da | ||
| 51. | XA Micropilot FMR50/51/52/53/54 4-20 mA HART ATEX, IECEx: Ex ia IIC T6 Ga/Gb Ex ia/db [ia Ga] IIC T6 Ga/Gb | ||
| 52. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 53. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus 0/1Ex ia IIC T6...T1 Ga/Gb X Ex ia IIIC T85 °C Da/Db X | ||
| 54. | Micropilot FMR50/51/52/53/54 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 55. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 56. | XA Micropilot FMR50/51/52/53/54 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia IIC T6 Ga/Gb Ex ia/db [ia Ga] IIC T6 Ga/Gb | ||
| 57. | Micropilot FMR51/52/53/54/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) ATEX, IECEx: XA00686F/00 UK: XA02392F/00 | ||
| 58. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus 0Ex ia IIC T6...T1 Ga X 0/1Ex ia IIC T6...T1 Ga/Gb X | ||
| 59. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex nA IIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
| 60. | Micropilot FMR51/52/53/54/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX: II 1/2/3 G Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc II 1/2/3 G Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc IECEx: Ex ia/ic [ia Ga] IIC T6...T1 Ga/Gb/Gc Ex ia/nA [ia Ga] IIC T6...T1 Ga/Gb/Gc | ||
| 61. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 62. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART 0Ex ia IIC T6...T1 Ga X 0/1Ex ia IIC T6...T1 Ga/Gb X | ||
| 63. | XA Micropilot FMR50/51/52/53/54 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 64. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus 0/1Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb X Ex ta/tb IIIC T85 °C Da/Db X | ||
| 65. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing XP/DIP Safety Instructions Microwave Level Measurement | ||
| 66. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Control Drawing XP/DIP | ||
| 67. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, 4...20 mA Ex ic IIC T6 Gc TÜV 13.2010 X (INMETRO) | ||
| 68. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
| 69. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
| 70. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
| 71. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Zone 0 Ex ia IIC T6-T1 Zone 0/1 Ex ia IIC T6-T1 13-KB4BO-0377, 13-KB4BO-0373, 13-KB4BO-0374 (KC) | ||
| 72. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Control Drawing XP/DIP | ||
| 73. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing IS Safety Instructions Microwave Level Measurement | ||
| 74. | Micropilot FMR50/51/52/53/54/57 4-20 mA HART Ex d [ia] IIC T6...T1 Ga/Gb | ||
| 75. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART 0/1Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb X | ||
| 76. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb | ||
| 77. | Safety Instructions Micropilot FMR50, FMR51, FMR52, FMR53, FMR54 Ex ia IIC T6-T1 Ga/Gb Ex d [ia] IIC T6-T1 Ga/Gb | ||
| 78. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Zone 0 Ex ia IIC T6-T1 Zone 0/1 Ex ia IIC T6-T1 13-KB4BO-0375 (KC) | ||
| 79. | Micropilot FMR50/51/52/53/54 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) ATEX, IECEx: XA00689F/00 UK: XA02395F/00 | ||
| 80. | Micropilot FMR50/51/52 4-20 mA HART Ex ia IIC T6...T1 Ga/Gb | ||
| 81. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 82. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb | ||
| 83. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART 0/1Ex ia IIC T6...T1 Ga/Gb X Ex ia IIIC T85 °C Da/Db X | ||
| 84. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, switch output (PFS) Ex ia IIC T6 Ga TÜV 13.2010 X (INMETRO) | ||
| 85. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing IS Safety Instructions Microwave Level Measurement | ||
| 86. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 87. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ecIIC T6...T1 Gc Ex ic IIC T6...T1 Gc | ||
| 88. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex iaIIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
| 89. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
| 90. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX, IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb | ||
| 91. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA、FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 92. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1 G Ex ia IIC T6...T1 Ga II 1/2 G Ex ia IIC T6...T1 Ga/Gb | ||
| 93. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
| 94. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus ATEX, IECEx: Ex ia/db [ia Ga] IIC T6 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
| 95. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia IIC T6...T1 Ga Ex ia IIC T6...T1 Ga/Gb | ||
| 96. | Micropilot FMR50/51/52/53/54 4-20 mA HART II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 97. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 3G Ex ec IIC Gc II 3 G Ex ic IIC Gc | ||
| 98. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 99. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ia IIC T6 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
| 100. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus II 1/2 G Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 101. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 1/2 G Ex ia IIC T6...T1 Ga/Gb II 1/2 D Ex ia IIIC T85°C Da/Db | ||
| 102. | XA Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus 0/1Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb X | ||
| 103. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb | ||
| 104. | Micropilot FMR50/51/52/53/54/56/57 4...20 mA HART Ex ia/db [ia Ga] IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C Da/Db | ||
| 105. | Safety Instructions FMR50/51/52/53/54 4-20 mA HART, 2-wire, 4...20 mA Ex d [ia] IIC T6 Ga/Gb TÜV 13.2010 X (INMETRO) | ||
| 106. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, 4...20 mA Ex ia IIC T6 Ga TÜV 13.2010 X (INMETRO) | ||
| 107. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Ex ia IIC T6 Ga/Gb Ex ia IIIC T85°C Da/Db | ||
| 108. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Associated Safety Instructions (XA) on page 4 | ||
| 109. | Micropilot FMR50/51/52/53/54/56/57 Control Drawing XP/DIP Safety Instructions Microwave Level Measurement | ||
| 110. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART II 3 G Ex ec IIC Gc II 3 G Ex ic IIC Gc | ||
| 111. | XA Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART ATEX, IECEx: Ex ia/db [ia Ga] IIC T6 Ga/Gb | ||
| 112. | Bluetooth® module BT10 Suitable for Micropilot FMR5x, FMR6x and LevelflexFMP5x with 4-20 mA HART Certified according to: ATEX/IECEx: Ex ia, Ex ia/db, Ex ic, Ex ia/ic, Ex ec, Ex ia/ec, Ex db, Ex ta, Ex ta/tb EPL: Ga, Ga/Gb, Gc, Ga/Gb/Gc, Da, Da/Db | ||
| 113. | Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART Associated Safety Instructions (XA) on page 4 | ||
| 114. | Safety Instructions Micropilot FMR50/51/52/53/54/56/57 4-20 mA HART, 2-wire, switch output (PFS) Ex ic IIC T6 Gc TÜV 13.2010 X (INMETRO) | ||
| 115. | Micropilot FMR50/51/52/53/54/56/57 PROFIBUS PA, FOUNDATION Fieldbus Control Drawing IS | ||
| 证书(ZE) | |||
| 116. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54 Allgemeine bauaufsichtliche Zulassung Z-65.16-524 (DIBt) | ||
| 117. | RFID TAG Certificate/Declaration of Conformity ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X | ||
| 特殊资料(SD) | |||
| 118. | Micropilot FMR5x Heartbeat Diagnostics Heartbeat Verification Heartbeat Monitoring Special Documentation Free-space radar | ||
| 119. | SD Cable gland M20 Ex d for the Japanese market | ||
| 120. | Information for Korean market Information for Korean market | ||
| 121. | RFID TAG (无线射频识别标签) 专用文档 RFID TAG (无线射频识别标签) | ||
| 122. | SD Hygiene certificates Level and pressure measuring devices | ||
| 123. | Bluetooth module BT10 Accessories | ||
| 124. | Weather protection cover for dual compartment housing Accessories | ||
| 125. | SD IEC 61406-1 Automatic identification of physical objects | ||
| 126. | SD Tagging Level and pressure measuring instruments | ||
| 127. | Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57, FMR60, FMR62, FMR67 Quick Setup Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57, FMR60, FMR62, FMR67 Quick Setup | ||
| 128. | Micropilot FMR50/51/52/53/54/56/57 Functional Safety Manual Special Documentation Free space radar for liquids and bulk solids with 4 to 20 mA output signal | ||
| 129. | Micropilot FMR50/51/52/53/54/56/57 Functional Safety data sheet/Datenblatt zur Funktionalen Sicherheit | ||
| 130. | Alignment of the housing Alignment of the housing | ||
| 131. | Overvoltage Protection 1-channel (OVP10), 2-channel (OVP20) Clip-on overvoltage protection module for 2-wire devices Special Documentation Pluggable overvoltage protection module for 2-wire platform devices | ||
| 132. | Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation Application conditions for seals and plastics in the food sector | ||
| Functional Safety (FY) | |||
| 133. | FY Micropilot FMR50/51/52/53/54/56/57 Functional Safety Manual | 02/26 | 英语 |
| 生产商信息(MI) | |||
| 134. | Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Manufacturer information for users regarding software updates (NE53) Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Firmware V01.02.zz, HART Dev Rev 3 Manufacturer information for usersregarding software updates (NE53) | ||
| 135. | Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Manufacturer information for users regarding software updates (NE53) Micropilot: FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 Software version V01.01.00, HART Manufacturer information for users regarding software updates (NE53) | ||
| 用户杂志(CM) | |||
| 136. | Trait d'union 57 - Edition Agroalimentaire Le Journal d'Information Endress+Hauser France | 07/13 | 法语 |
| 137. | Trait d'union 56 - Edition des Sciences de la Vie Le Journal d'Information Endress+Hauser France | 06/13 | 法语 |
| 138. | Trait d'union 56 - Edition Process Le Journal d'Information Endress+Hauser France | 06/13 | 法语 |
| 行业解决方案(SO) | |||
| 139. | The efficient business model with Vendor Managed Inventory Inventory solution for a chemical distributor | 09/19 | 英语 |
| 140. | Prevent unscheduled downtimes With fuel and chemical supply chain management in Primaries | 09/19 | 英语 |
| 141. | Real-time inventory information across production storages Usage of existing material on stocks and reduction of locked-in inventory costs | 09/19 | 英语 |
| 142. | More efficient with the supplier-managed inventory business model Inventory and supply chain solution across depots for a chemical producer | 09/19 | 英语 |
| 实际应用(FA) | |||
| 143. | レベル計 総合カタログ 液体および粉体アプリケーション向けレベル計・レベルスイッチ | 12/25 | 日语 |
| 144. | Füllstandsmesstechnik Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern | 10/22 | 德语 |
| 145. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 06/26 | 意大利语 |
| 146. | Catálogo Medición y Detección de nivel Gama de productos para aplicaciones con líquidos y sólidos | 06/22 | 西班牙语 |
| 147. | Level measurement Product overview for applications in liquids and bulk solids | 03/26 | 英语 |
| 148. | Misura di livello Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi | 03/23 | 意大利语 |
| 竞争力手册(CP) | |||
| 149. | Dielektrizitätskonstante (DK-Wert) - Kompendium Zugriff auf mehrere tausend DK-Werte für viele unterschiedliche Medien. Auch per App. Die App können Sie per QR-Code im Dokument auf ihrem Tablet oder Smartphone installieren. | 12/22 | 德语 |
| 150. | Dielectric constant (DC value) - Compendium Access to several thousand DCvalues for all kinds of different media. Also via App. See QR-Code in the document. | 12/22 | 英语 |
| 151. | Selection Guide Continuous level measurement in liquids and bulk solids Selection and engineering guide for the process industry | 10/22 | 英语 |
| 152. | Selection Guide, Auswahlhilfe. Kontinuierliche Füllstandmessung in Flüssigkeiten und Schüttgütern Auswahl- und Projektierungshilfe für die Prozessindustrie | 10/22 | 德语 |
| 153. | Selection Guide Continuous level measurement in liquids and bulk solids Selection and engineering guide for the process industry | 03/26 | 英语 |
| 154. | Selection Guide, Auswahlhilfe. Kontinuierliche Füllstandmessung in Flüssigkeiten und Schüttgütern Auswahl- und Projektierungshilfe für die Prozessindustrie | 03/26 | 德语 |
| 案例分析(CS) | |||
| 155. | Process automation worth its weight in gold Memosens pH sensors improve processes at Agnico Eagle | 07/16 | 英语 |
| 156. | Prozessautomatisierung, die Gold wert ist Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle | 07/16 | 德语 |
| 157. | L’automatisation des process vaut son pesant d’or Memosens Les sondes de pH améliorent les process chez Agnico Eagle | 07/16 | 法语 |
| 158. | Where innovation meets tradition in Spirits production Modernising traditional processes in a world class Craft Distillery expansion | 01/22 | 英语 |
| 创新(IN) | |||
| 159. | Bluetooth module BT10 - checklist and Installation guide Whatare the requirements to use the Bluetooth module BT10 for our Radar devices? And how do you install it? We answer these two questions in this document. | 07/18 | 德语 |
| 160. | Bluetooth module BT10 - checklist and Installation guide Whatare the requirements to use the Bluetooth module BT10 for our Radar devices? And how do you install it? We answer these two questions in this document. | 06/18 | 英语 |
| 161. | Module Bluetooth BT10 - checklist et guide d'installation Quelles sont les conditions requises pour utiliser le module Bluetooth BT10 pour nos appareils radar ? Comment l'installer ? Nous répondons à ces deux questions dans ce document. | 06/18 | 法语 |
| 162. | マイクロパイロット マイクロパイロットFMRシリーズ | 04/17 | 日语 |
| General Station Description (GSD) | |||
| 163. | GSD Single, GSD_PA_LE_Micropilot_0x1559_0x02_0x01, 18.02.2015 (Level, Micropilot, 0x1559) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
| 164. | GSD Single, GSD_EH_PA_LE_Micropilot_0x1559_0x01_0x01_PALIB, 14.04.2014 (L
evel, Micropilot, 0x1559) PROFIBUS PA, PROFIBUS System Version: Any | 1.00.00 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 165. | EDD Single, AMS13_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
| 166. | EDD Single, AMS12_0_HART_LE_Micropilot_FMR5x_0x0028_0x02_0x01, 04.04.2017 (Level, Micropilot, 0x002 HART, AMS Version: 12.0, 12.5, 13.0, 13.1 | 1.00.00 | 中间语言 |
| 167. | EDD Single, AMS11_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
| 168. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x02_0x02, 20.05.2015 (Level, Micropilot) HART, PDM Version: 8.1 SP1, 8.2, 8.2.1 | 1.00.00 | 中间语言 |
| 169. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x03_0x03, 08.08.2018 (Level, Micropilot, 0x0028) HART, PDM Version: 6.1, 8.2.1, 9.0.1.2, 9.1 | 1.00.00 | 中间语言 |
| 170. | EDD Single, AMS12_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
| 171. | EDD Single, AMS13_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 13.0 | 1.00.00 | 中间语言 |
| 172. | EDD Single, EH_HART_LE_Micropilot_0x1128_0x03_0x03_FCG, 10.08.2022 (Level, Micropilot, 0x1128) HART, HART Version: Any | 1.00.00 | 中间语言 |
| 173. | EDD Single, AMS10_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
| 174. | EDD Single, AMS10_0_HART_LE_Micropilot_FMR5x_0x0028_0x02_0x01, 24.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
| 175. | EDD Single, AMS12_0_FF_LE_Micropilot_0x1028_0x01_0x01, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 12.0 | 1.00.00 | 中间语言 |
| 176. | EDD Single, PDM_HART_LE_MicropilotFMR5x_0x0028_0x01_0x02, 20.05.2015 (Level, Micropilot) HART, PDM Version: 6.0 SP5, 6.1, 8.0.2, 8.1, 8.1 SP1, 8.2.1 | 1.00.00 | 中间语言 |
| 177. | EDD Single, AMS10_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 10.0 | 1.00.00 | 中间语言 |
| 178. | EDD Single, FDM_HART_LE_MicropilotFMR5x_0x1128_0x03_0x03, 16.07.2021 (Level, Micropilot, 0x1128) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
| 179. | EDD Single, AMS12_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 21.08.2019 (Level, Micropilot, 0x0028) HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5 | 1.00.00 | 中间语言 |
| 180. | EDD Single, AMS11_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 21.08.2019 (Level, Micropilot, 0x0028) HART, AMS Version: 10.5, 11.0, 11.1, 11.5, 12.0 | 1.00.00 | 中间语言 |
| 181. | EDD Single, PDM_PA_LE_Micropilot_0x1559_0x02_0x01, 18.02.2015 (Level, Micropilot, 0x1559) PROFIBUS PA, PDM Version: 6.1, 8.1 SP 1, 9.1 | 1.00.00 | 中间语言 |
| 182. | EDD Single, PDM_PA_LE_Micropilot_0x1559_0x01_0x01, 14.04.2014 (Level, Micropilot, 0x1559) PROFIBUS PA, PDM Version: 6.0 SP5, 6.1, 8.1 | 1.00.00 | 中间语言 |
| 183. | EDD Single, EDD_FF_LE_Micropilot_0x1028_0x01_0x01, 07.04.2014 (Level, Mic
ropilot, 0x1028) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
| 184. | EDD Single, AMS12_0_HART_LE_Micropilot_FMR5x_0x0028_0x03_0x03, 10.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 12.0, 12.5, 13.0, 13.1, 13.5, 14.0 | 1.00.00 | 中间语言 |
| 185. | EDD Single, AMS10_0_HART_LE_Micropilot_FMR5x_0x0028_0x03_0x03, 24.08.2018 (Level, Micropilot, 0x002 HART, AMS Version: 10.0, 10.5, 11.0, 11.1, 11.5 | 1.00.00 | 中间语言 |
| 186. | EDD Single, EH_ROCKWELL_FF_Micropilot_0x1028_0x01_0x01, 20.03.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, Rsfieldbus/FFLD Version: 2.03 | 1.00.00 | 中间语言 |
| 187. | EDD Single, EH_HONEYWELL_FF_Micropilot_0x1028_0x02_0x02, 19.03.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, Experion Version: R300 | 1.00.00 | 中间语言 |
| 188. | EDD Single, AMS11_0_FF_LE_Micropilot_0x1028_0x02_0x02, 11.04.2017 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, AMS Version: 11.0 | 1.00.00 | 中间语言 |
| 189. | EDD Single, EDD_FF_LE_Micropilot_0x1028_0x02_0x02, 07.10.2015 (Level, Mic
ropilot) FOUNDATION Fieldbus H1, FOUNDATION fieldbus System Version: Any | 1.00.00 | 中间语言 |
| 190. | EDD Single, FDM_HART_LE_Micropilot_0x0028_0x02_0x01, 09.04.2015 (Level, M
icropilot) HART, Field Device Manager Version: R430.1 | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 191. | DTM Single, Micropilot_FMR5x_FF_FW1_00_zz_Dev_Rev_1, 29.06.2026 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 Plant ResourceManager Version: R3.31 | 1.11.0.746 | 中间语言 |
| 192. | DTM Single, Micropilot_FMR5x_FF_FW1_01_zz_Dev_Rev_2, 29.06.2026 (Level, Micropilot, 0x1028) FOUNDATION Fieldbus H1, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Field Device Manager Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 Plant ResourceManager Version: R3.31 | 1.11.0.745 | 中间语言 |
| 193. | DTM Single, Micropilot_FMR5x_PA_FW1_01_zz_Dev_Rev_2, 29.06.2026 (Level, Micropilot, 0x1559) PROFIBUS PA, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Experion Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.11.0.375 | 中间语言 |
| 194. | DTM Single, Micropilot_FMR5x_PA_FW1_00_zz_Dev_Rev_1, 29.06.2026 (Level, Micropilot, 0x1559) PROFIBUS PA, ArchestrA IDE Version: 4.0.04001 DeviceCare Version: 1.07.06 Experion Version: R500 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 PACTware Version: 5.0 SP4 Plant Resource Manager Version: R3.31 | 1.11.0.372 | 中间语言 |
| 195. | DTM Single, Micropilot_FMR5x_HART_FW1_01_zz_Dev_Rev_2, 29.06.2026 (Level, Micropilot, 0x0028) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.11 | 1.10.1.916 | 中间语言 |
| 196. | DTM Single, Micropilot_FMR5x_HART_FW1_00_zz_Dev_Rev_1, 29.06.2026 (Level, Micropilot, 0x0028) HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R430.1 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 Plant Resource Manager Version: R3.10, R3.11 | 1.10.0.919 | 中间语言 |
| 197. | DTM Single, Micropilot_FMR5x_HART_FW1_02_zz_Dev_Rev_3_, 29.06.2026 (Level, Micropilot, 0x1128) | 1.10.0.914 | 中间语言 |
| Faceplate | |||
| 198. | Faceplate Library, PRM_HART_Package_Level_1_08_00, 22.07.2015 (Level) HART, Plant Resource Manager Version: R3.02, R3.05, R3.11, R3.12 | 1.08.00 | 中间语言 |
| 199. | Faceplate Library, PRM_FF_Package_Level_1_05_00, 29.05.2018 (Level) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.02, R3.12 | 1.05.00 | 中间语言 |
| 200. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x0028_0x02_0x01, 17.12.201
5 (Level, Micropilot) HART, Plant Resource Manager Version: R3.12 | 1.00.00 | 中间语言 |
| 201. | Faceplate Single, PRM_FF_LE_Micropilot_0x1028_0x02_0x02, 07.10.2015 (Leve
l, Micropilot) FOUNDATION Fieldbus H1, Plant Resource Manager Version: R3.12.10 | 1.00.00 | 中间语言 |
| 202. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x1128_0x03_0x03, 16.07.2021 (Level, Micropilot, 0x11 HART, Plant Resource Manager Version: R3.12 | 1.00.00 | 中间语言 |
| 203. | Faceplate Single, PRM_HART_LE_MicropilotFMR5x_0x0028_0x01_0x01, 31.03.201
4 (Level, Micropilot, 0x00 HART, Plant Resource Manager Version: R3.05 | 1.00.00 | 中间语言 |
| 图片 | |||
| 204. | Pressebild PressEHM01 Endress+Hauser SE+Co. KG, Micropilot FMR5x family | 12/16 | 中间语言 |
| Manufacturer Declaration | |||
| 205. | Micropilot 产品型号: FMR52- 一致性声明编号: HE_00596_01.17 制造商规格: RoHS | 中文 | |
| 206. | Product family: Deltapilot M, Deltapilot S, Levelflex, Liquicap M, Liquiphant FailSafe, Liquiphant M, Micropilot, Micropilot M, Micr
opilot S, Prosonic M, Prosonic S, Soliphant M, Waterpilot 产品型号: FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-, FDU96-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMU40-, FMU41-, FMU42-, FMU43-, FMU44-, FMX167-, FMX21-, FTI51-, FTI52-, FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52- 一致性声明编号: HE_00107_04.25 制造商规格: Cleaning oil and grease | 德语 英语 | |
| 207. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR51-, FMR57-, FMR56-, FMR53- 一致性声明编号: HE_00200_01.15 制造商规格: RoHS | 德语 英语 | |
| 208. | Product family: Micropilot 产品型号: FMR52- 一致性声明编号: HE_00154_05.26 制造商规格: Food hygiene, 10/2011, 1935/2004 | 德语 英语 | |
| 209. | Product family: Micropilot 产品型号: FMR52-, FMR53- 一致性声明编号: HE_01722_01.23 制造商规格: Food hygiene | 英语 | |
| 210. | Product family: Levelflex, Liquicap M, Liquicap T, Micropilot, Micropilot S, Prosonic M, Prosonic S 产品型号: FMI21-, FMI51-, FMI52-, FMP50-, FMP51-, FMP53-, FMP54-, FMP57-, FMR10-, FMR20-, FMR43-, FMR50-, FMR51-, FMR52-, FMR53-, FMR540-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FMU40-, FMU41-, FMU42-, FMU44-, FMU90-, FTI51-, FTI52- 一致性声明编号: HE_01850_01.23 制造商规格: Food hygiene | 英语 | |
| 211. | Cerabar, Cerabar M, Cerabar S, Levelflex, Micropilot, Micropilot S 产品型号: FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, PMC11-, PMC21-, PMC71B-, PMP11-, PMP21-, PMP23-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP72-, PMP75-, FMR540-, FMR54-, FMR533-, FMR532-, FMR531-, FMR530-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 一致性声明编号: HE_01158_01.19 | 英语 | |
| EU Declaration | |||
| 212. | Micropilot 产品型号: FMR50-, FMR52-, FMR57-, FMR54-, FMR51-, FMR53-, FMR56- 一致性声明编号: EG 12 021 | 德语 英语 法语 | |
| 213. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_01166_01.24 | 德语 英语 | |
| 214. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00879_01.21 | 德语 英语 法语 | |
| 215. | Micropilot 产品型号: FMR50-, FMR52-, FMR57-, FMR54-, FMR51-, FMR53-, FMR56- 一致性声明编号: EC_00203_04.16 | 德语 英语 法语 | |
| 216. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_00954_03.24 | 德语 英语 法语 | |
| 217. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00878_01.21 | 德语 英语 法语 | |
| 218. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_00958_03.24 | 德语 英语 法语 | |
| 219. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EU_00958_04.24 | 德语 英语 法语 | |
| 220. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 一致性声明编号: EU_00958_02.21 | 德语 英语 法语 | |
| 221. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: EC_00881_05.22 | 英语 | |
| 222. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR57-, FMR56- 一致性声明编号: EC_00675_02.18 | 德语 英语 法语 | |
| SIL Declaration | |||
| 223. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 一致性声明编号: SIL_00246_03.26 | 英语 | |
| UK Conformity Assessed | |||
| 224. | Product family: Micropilot [Product root: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-Declaration number: UK_00040_04.24 | 英语 | |
| 225. | Product family: Micropilot [Product root: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-Declaration number: UK_00040_03.21 | 英语 | |
| 226. | Product family: Micropilot [Product root: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-Declaration number: UK_00052_02.22 | 英语 | |
| 产品碳足迹报告 | |||
| 227. | Product family: Micropilot [Product root: FMR52-Declaration number: ED_00249_01.26 | 英语 | |
| Miscellaneous | |||
| 228. | Product family: Micropilot, Micropilot M, Micropilot S, System & Gauging, System & Gauging 产品型号: FMR10-, FMR10B-, FMR20-, FMR20B-, FMR30B-, FMR50-, FMR51-, FMR52-, FMR53-, FMR532-, FMR54-, FMR540-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, NMR81-, NMR84- 地区/国家: Russia (TR CU) 认证机构: EAC 证书号: TR CU 020/2011 | 俄语 | |
| 229. | Micropilot 产品型号: FMR57-, FMR56-, FMR54-, FMR53-, FMR5250-, FMR5245-, FMR5244-, FMR5240-, FMR5233-, FMR5232-, FMR5231-, FMR5230-, FMR52-, FMR50-, FMMR51- 地区/国家: Russia 认证机构: Rostekhnadzor 证书号: 01-TY-00477-2014 | 俄语 | |
| Explosion Protection | |||
| 230. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
| 231. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex ia/db, Ex ta/tb, Ex ta, Ex nA, Ex ic, Ex ia | 英语 | |
| 232. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR57- 地区/国家: Japan 认证机构: CML 保护: Ex d [ia], Ex ia | 日语 | |
| 233. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
| 234. | Micropilot 产品型号: FMR57-, FMR51-, FMR52-, FMR54-, FMR50-, FMR56-, FMR53- 地区/国家: International (IECEx) 认证机构: PTB 保护: Ex ia, Ex ic, Ex nA, Ex ta, Ex ta/tb, Ex ia/db | 英语 | |
| 235. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
| 236. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Great Britain 认证机构: CML 保护: Ex d Zone 0/1, Ex i Zone 0, Ex i Zone 0/1, Ex t Zone 20, Ex t Zone 20/21 | 英语 | |
| 237. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex d [ia] IIC T6 Ga/Gb, Ex ta IIIC Txxx°C Da/Db | 英语 | |
| 238. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 地区/国家: Russia (TR CU) 认证机构: T-Standard 保护: Ex d, Ex i | 俄语 | |
| 239. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada 认证机构: CSA 保护: IS, DIP, NI, XP, AEx/Ex ia IIC T6...T1 Ga, AEx/Ex d [ia] IIC T6...T1 Ga/Gb | 英语 | |
| 240. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
| 241. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FQG62-, FSG60-, FTG20-, FTI51-, FTI52-, FTI55-, FTI56-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMC71-, PMD55-, PMD75-, PMP51-, PMP55-, PMP71-, PMP75-, FQG60-, FMB50-, FMB52-, FMB53-, FMB70-, FMD77-, FMD78-, FMG50-, FMG60-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: BV 保护: Ex i | 英语 | |
| 242. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Europe (ATEX) 认证机构: Endress+Hauser 类别: II 3 G 保护: Ex ic IIC T6 Gc | 德语 英语 法语 | |
| 243. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: South Korea 认证机构: KTL 保护: Ex ta/IIIC Txxx°C | ||
| 244. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
| 245. | Product family: Micropilot 产品型号: FMR50-, FMR54-, FMR52-, FMR51-, FMR57-, FMR53-, FMR56- 地区/国家: Europe (ATEX) 认证机构: Endress+Hauser 类别: II 3 G 保护: Ex ic IIC T6 Gc | 德语 英语 法语 | |
| 246. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d Zone 1, Ex e Zone 2, Ex i Zone 0/1, Ex i Zone 2, Ex t Zone 20, Ex t Zone 20/21 | ||
| 247. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex i, Ex t, Ex n | ||
| 248. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
| 249. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Europe (ATEX) 认证机构: PTB 类别: II 1/2 D, II 1/2 G, II 1/2/3 G, II 1 D, II 1 G 保护: Ex d Zone ½, Ex e Zone 2, Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 2, Ex t Zone 20, Ex t Zone 20/21 | 德语 英语 | |
| 250. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Liquicap M,
Liquiphant, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP57-, FMR43-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL43-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL60-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTM50-, FTM51-, FTM52-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 251. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: China 认证机构: NEPSI 保护: Ex d, Ex i, Ex t | 中文 | |
| 252. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex ia/db, Ex ta/tb, Ex ta, Ex nA, Ex ic, Ex ia | 英语 | |
| 253. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
| 254. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Levelflex,
Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level, System & Gaugin
g 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMG50-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52-, NMR81-, NMR84-, NRF81-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 255. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex d [ia] IIC T6...T1 | 英语 | |
| 256. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: South Korea 认证机构: KTL 保护: Ex ia IIC T6...T1 | 英语 | |
| 257. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: India 认证机构: CC(O)E 保护: Ex d, Ex ia | 英语 | |
| 258. | Product family: Cerabar M, Cerabar S, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Gammapilot M, Levelflex, Liqui
cap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Solicap M, Strahlenschutzbehälter, Strahler 产品型号: FMR62-, FMR67-, FTI51-, FTI52-, FTI55-, FTI56-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, PMC51-, PMP51-, PMP55-, FMR60-, FMB50-, FMB51-, FMB52-, FMB53-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, PMD75-, FMD77-, FMB70-, PMP71-, PMP75-, PMD55-, PMC71-, FMD78-, FMG60-, FSG61-, FSG60-, FQG62-, FQG60-, FMG50- 地区/国家: Europe 认证机构: BV 保护: Ex i | 德语 | |
| 259. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International (IECEx) 认证机构: IECEx 保护: Ex d Zone ½, Ex e Zone 2, Ex i Zone 0, Ex i Zone 0/1, Ex i Zone 1, Ex i Zone 2, Ex t Zone 20, Ex t Zone 20/21 | 英语 | |
| 260. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: China 认证机构: NEPSI 保护: Ex t Zone 20/21, Ex t Zone 20, Ex i Zone 20/21, Ex i Zone 20, Ex i Zone 2, Ex i Zone 1, Ex i Zone 0/1, Ex i Zone 0, Ex e Zone 2, Ex d Zone 0/1 | 中文 | |
| 261. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Brazil 认证机构: INMETRO 保护: Ex d, Ex ia, Ex ic, Ex nA, Ex ta | 葡萄牙语 | |
| 262. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada 认证机构: FM 保护: IS, XP | 英语 | |
| 263. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Gammapilot, Levelflex,
Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level, System & Gaugin
g 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMG50-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL60-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTL80-, FTL81-, FTL85-, FTM50-, FTM51-, FTM52-, NMR81-, NMR84-, NRF81-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| 264. | Product family: Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar M, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Liquicap M,
Liquiphant, Liquiphant M, Liquiphant S, Micropilot, Soliphant M, Spare parts level 产品型号: FHX50-, FMB50-, FMB51-, FMB52-, FMB53-, FMB70-, FMD71-, FMD72-, FMD77-, FMD78-, FMI51-, FMI52-, FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR60B-, FMR62-, FMR62B-, FMR63B-, FMR66B-, FMR67-, FMR67B-, FTI51-, FTI52-, FTL41-, FTL50-, FTL50H-, FTL51-, FTL51B-, FTL51C-, FTL51H-, FTL62-, FTL63-, FTL64-, FTL70-, FTL71-, FTM50-, FTM51-, FTM52-, PMC51-, PMC51B-, PMC71-, PMC71B-, PMD50-, PMD55-, PMD55B-, PMD75-, PMD75B-, PMD78B-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP55-, PMP71-, PMP71B-, PMP75- 地区/国家: United Arab Emirates 认证机构: Intertek 保护: Ex d, Ex e, Ex i, Ex m, Ex t, Ex n | 英语 | |
| Hygienic Equipment | |||
| 265. | Product family: Micropilot 产品型号: FMR43-, FMR52-, FMR62-, FMR63B- 地区/国家: Europe 认证机构: EHEDG | 德语 英语 | |
| 266. | Product family: Cerabar, Cerabar M, Cerabar S, Cerabar T, Ceraphant, Deltabar, Deltabar S, Deltapilot M, Deltapilot S, Levelflex, Li
quicap M, Liquiphant, Liquiphant M, Liquipoint, Liquitrend, Micropilot, Nivector, Fermentation monitor, Prosonic S 产品型号: PMD63B-, PMP63B-, FDU91F-, FMB50-, FMB70-, FMD71-, FMD72-, FMD78-, FMI51-, FMP52-, FMP53-, FMR43-, FMR52-, FMR62-, FMR63B-, FTI26-, FTI51-, FTL33-, FTL43-, FTL50H-, FTL51H-, FTL63-, FTW23-, FTW33-, PMC51-, PMC71-, PMP23-, PMP43-, PMP51-, PMP55-, PMP75-, PTP33B-, QMW43-, QWX43- 地区/国家: USA 认证机构: 3-A Sanitary Standards | 英语 | |
| 267. | Product family: Micropilot 产品型号: FMR52-, FMR62-, FMR63B-, FMR43- 地区/国家: Europe 认证机构: EHEDG | 德语 英语 | |
| Overfill Prevention | |||
| 268. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54- 地区/国家: Germany 认证机构: DIBt 证书号: Z-65.16-524 | 德语 | |
| Radio Equipment | |||
| 269. | Levelflex, Micropilot 产品型号: FMR60-, FMP52-, FMP54-, FMR52-, FMP57-, FMR54-, FMP55-, FMP53-, FMP51-, FMR51-, FMP56-, FMR53-, FMR56-, FMR50-, FMP50- 地区/国家: Brazil 认证机构: | 葡萄牙语 | |
| 270. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: Singapore 认证机构: IMDA | 英语 | |
| 271. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 认证机构: FCC | 英语 | |
| 272. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Norway 认证机构: | 英语 | |
| 273. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 英语 | |
| 274. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 中文 | |
| 275. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: United Arab Emirates 认证机构: | ||
| 276. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | ||
| 277. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: Malaysia 认证机构: SIRIM | 英语 | |
| 278. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: Japan 认证机构: | 英语 | |
| 279. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
| 280. | Micropilot 产品型号: FMR52- | ||
| 281. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
| 282. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: South Africa 认证机构: | 英语 | |
| 283. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: India 认证机构: | 英语 | |
| 284. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 地区/国家: Europe | 英语 | |
| 285. | Levelflex, Micropilot 产品型号: FMR67-, FMP54-, FMP51-, FMP52-, FMR54-, FMR52-, FMP55-, FMR51-, FMP57-, FMP53-, FMR57-, FMP56-, FMR53-, FMR56-, FMP50-, FMR50-, FMR62-, FMR60- 地区/国家: USA 认证机构: FCC | 英语 | |
| 286. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR56-, FMR57- 地区/国家: Canada | 英语 | |
| 287. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
| 288. | Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- | ||
| 289. | Micropilot 产品型号: FMR52-, FMR50-, FMR51-, FMR56-, FMR57- 地区/国家: USA 认证机构: FCC 类别: K-BAND | 英语 | |
| 290. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
| 291. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: China 认证机构: | 中文 | |
| 292. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: United Arab Emirates 认证机构: | ||
| 293. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: 认证机构: | 英语 | |
| 294. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: 认证机构: | 西班牙语 | |
| 295. | Product family: Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67- 地区/国家: Indonesia 认证机构: | ||
| 296. | Product family: Levelflex, Micropilot 产品型号: FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR54-, FMR53-, FMR52-, FMR51-, FMR50-, FMP57-, FMP56-, FMP55-, FMP54-, FMP53-, FMP52-, FMP51-, FMP50- 地区/国家: 认证机构: | 西班牙语 | |
| 297. | Levelflex, Micropilot 产品型号: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-, FMP55-, FMP56-, FMP57-, FMR50-, FMR51-, FMR52-, FMR53-, FMR60-, FMR62- | 日语 | |
| 298. | Levelflex, Micropilot 产品型号: FMR67-, FMP52-, FMP54-, FMR52-, FMR57-, FMP57-, FMR54-, FMP55-, FMR51-, FMP53-, FMR53-, FMP51-, FMR56-, FMP56-, FMR62-, FMR50-, FMP50-, FMR60- 地区/国家: Canada 认证机构: | 英语 | |
| 299. | Levelflex, Micropilot 产品型号: FMR67-, FMP54-, FMP51-, FMP52-, FMR54-, FMR52-, FMP55-, FMR51-, FMP57-, FMP53-, FMP56-, FMR53-, FMR56-, FMP50-, FMR50-, FMR62-, FMR60- 地区/国家: 认证机构: | ||
| Fieldbus Conformance | |||
| 300. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: International 认证机构: Fieldbus Foundation 软件版本号: DEVICE REV. 01, DD-ITK 6.00 过程通讯: FOUNDATION Fieldbus H1 | 英语 | |
| 301. | Micropilot 产品型号: FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53-, FRM50-, FMR55- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: PROFILE 3.02 过程通讯: PROFIBUS PA | 英语 | |
| 302. | Micropilot 产品型号: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- 地区/国家: International 认证机构: PI, PROFIBUS International 软件版本号: REV.01.01;SW/FW:01.01; HW:1.0 过程通讯: PROFIBUS PA | 英语 | |
| Pressure Equipment | |||
| 303. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Canada (CRN) 认证机构: CRN | 英语 | |
| 304. | Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde, Levelflex, Liquicap M, Liquicap T, Liquiphant, Liquiphant FailSafe, Li
quiphant M, Liquiphant S, Liquipoint, Liquipoint T, Liquitrend, Micropilot, Micropilot S, Minicap, Nivector, Prosonic M, ProsonicS,
Prosonic T, Pumpenschutz, Solicap M, Solicap S, Soliphant M, Soliphant T, System & Gauging, System & Gauging 产品型号: FTL51C-, FMP54-, FMP51-, FMP52-, FMP55-, FMP57-, FMP53-, FMR54-, FMR52-, FMR51-, FMP56-, FTL51-, FMR57-, FMR53-, FMR56-, FTL51H-, FTL50H-, FTL71-, FMI51-, FTI51-, FTL50-, FMP50-, FTM51-, FTL51B-, FMR62-, FTL70-, FTL62-, FMR50-, FMU41-, FMI52-, FMU42-, FTL64-, FMR67-, FMU44-, FTL81-, FTI52-, FMU43-, FTM52-, NMR84-, FTM50-, FMU40-, FMR532-, FMR60-, FTL85-, FTL33-, FDU92-, FDU91F-, FTI56-, FDU91-, FTM21-, FDU95-, FMR540-, FDU93-, FMR20-, FTL80-, FTW33-, NMR81-, FTI77-, FTI55-, FTL31-, FTM20-, FTL41-, FTW32-, FTW23-, FTW31-, 11363Z-, 11375Z-, FDU90-, 11961Z-, FTC262-, FMU30-, FMI21-, FTI26-, FTC968Z-, FTC260-, QMW43-, 11362Z-, 11371-, FMR10- 地区/国家: Germany 认证机构: TÜV | 德语 英语 | |
| Metrology | |||
| 305. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Russia 认证机构: Rosstandart 证书号: 55965-13 | 俄语 | |
| 306. | Product family: Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Kazakhstan 认证机构: KazStandard 证书号: 3054 | 俄语 | |
| 307. | Product family: Micropilot, Micropilot S, System & Gauging 产品型号: NMR84-, NMR81-, FMR67-, FMR62-, FMR60-, FMR57-, FMR56-, FMR540-, FMR54-, FMR532-, FMR53-, FMR52-, FMR51-, FMR50-, FMR20-, FMR10- 地区/国家: 认证机构: AZSTAND 证书号: 002495 | ||
| 308. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: Kazakhstan 认证机构: KazInMetr 证书号: KZ.02.01.00315-2019 | 俄语 | |
| 309. | Product family: Micropilot, Micropilot S, System & Gauging 产品型号: FMR10-, FMR20-, FMR50-, FMR51-, FMR52-, FMR53-, FMR530-, FMR531-, FMR532-, FMR533-, FMR54-, FMR540-, FMR56-, FMR57-, FMR60-, FMR62-, FMR67-, FWR30-, NMR81-, NMR84- 地区/国家: Uzbekistan 认证机构: UZS 证书号: 02-2.0313 | 俄语 | |
| Safety Integrity Level (SIL) | |||
| 310. | Micropilot 产品型号: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- 地区/国家: International 认证机构: TÜV | 德语 英语 | |
| Marine | |||
| 311. | Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: BV | 英语 | |
| 312. | Product family: Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: LR | 英语 | |
| 313. | Micropilot 产品型号: FMR51-, FMR54-, FMR52-, FMR57- 地区/国家: International 认证机构: ABS | 英语 | |
| 314. | Product family: Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: BV | 英语 | |
| 315. | Product family: Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: ABS | 英语 | |
| 316. | Product family: Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: DNV | 德语 | |
| 317. | Product family: Micropilot 产品型号: FMR51-, FMR52-, FMR54-, FMR57- 地区/国家: International 认证机构: LR | 英语 | |