| 描述 | 版本 | 语种 | |
| 技术信息(TI) | |||
| 1. | Liquistation CSF33 Automatic stationary sampler for liquid media; integrated multi-parameter controller | ||
| 操作手册(BA) | |||
| 2. | Operating Instructions Liquistation CSF33 Calibration Automatic sampler for liquid media | ||
| 3. | Memosens Memosens数字式传感器输入 | ||
| 4. | Operating Instructions Liquistation CSF33 Maintenace & diagnostics Automatic sampler for liquid media | ||
| 5. | Operating Instructions Liquistation CSF33 Operation & Settings Automatic sampler for liquid media | ||
| 6. | Liquistation CSF33 固定式水质自动采样仪 | ||
| Short Instruction (KA) | |||
| 7. | Liquistation CSF33 Automatic sampler for liquid media | 03/20 | 英语 |
| 安装指南(EA) | |||
| 8. | Kit Liquistation CSFxx For the maintenance of peristaltic samplers | ||
| 9. | EA Kit for CSF48 Dosing chamber Spare part kits for CSF48 Dosing chamber | ||
| 10. | Kit CM44x/CSXxx/CA80XX Module 485MB or 485DP For Ethernet configuration, PROFIBUS DP, Modbus RS485 | ||
| 11. | EA CSF48 Retrofit peristaltic sampler to vacuum sampler Spare parts for CSF48 Retrofit peristaltic sampler to vacuum sampler | ||
| 12. | EA Cooling module kit, sealing compound for Liquistation CSFxx sampler Sealing the cable entry on the CSFxx cooling module | ||
| 13. | EA Filter mat Replacement/retrofitting for sampler Liquistation CSFxx | ||
| 14. | Liquistation CSFxx kit For the maintenance of vacuum samplers | ||
| 15. | Components of cooling module set Replacement for Liquistation CSFxx sampler | ||
| 16. | Kit cooling module complete Replacement for Liquistation CSFxx sampler | ||
| 17. | SD card kit Industrial flash drive, 1 GB With firmware, no. 71127100 Without firmware, no. 71110815 | ||
| 特殊资料(SD) | |||
| 18. | Activation codes kit For extended functionality | ||
| 生产商信息(MI) | |||
| 19. | Change notification: firmware update to "V01.16.02" Change notification: firmware update due to change in buffer battery There is no change in fit, form and function. | ||
| 竞争力手册(CP) | |||
| 20. | For the love of quality water Fresh ideas for waterworks, distribution networks, surface waters and industrial plants. | 07/23 | 英语 |
| 21. | Aus Freude an gutem Wasser Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und Industrieanlagen | 07/23 | 德语 |
| documents.category.010.920 | |||
| 22. | CS for Liquistation CSFxx CSV18 Compoenents Sheet for CSV18 CSF48; vacuum 6m pump, m. c. p.; large main. | 04/26 | 英语 |
| 23. | CS for Liquistation CSFxx CSV18 Components Sheet for CSV18 CSFxx vacuum pump, m. c. p.; yearly main. | 04/26 | 英语 |
| 24. | CS for Liquistation CSFxx CSV18 Components Sheet for CSV18 CSFxx vacuum 8m pump, m. c. p. large main. | 04/26 | 英语 |
| 25. | CS for Liquistation CSFxx/CSV18 Components Sheet for CSFxx CSV18****+PAPBPCPDPEPF | 04/26 | 英语 |
| 26. | CS for Liquistation CSFxx/CSV18 Components Sheet for CSFxx CSV18 peristalic; large maintenance | 04/26 | 英语 |
| 27. | CS for Liquistation CSFxx CSV18 Components Sheet for CSV18 CSFxx; peristaltic; yearly maintenance | 04/26 | 英语 |
| Electronic Data Sheet (EDS) | |||
| 28. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x03_0x01_0109zz, 04.09.2021 (Analysis, Liquistation, EtherNet/IP, EtherNet IP System Version: Any | 3.1 | 中间语言 |
| 29. | EDS Single, EDS_EH_EIP_AN_Liquistation_0x109D_0x02_0x01, 30.07.2016 (Analysis, Liquistation) EtherNet/IP, EtherNet IP System Version: Any | 2.1 | 中间语言 |
| Electronic Data Description (EDD) | |||
| 30. | EDD Single, AMS14_HART_AN_Liquistation_0x119D_0x02_0x02, 23.02.2022 (Analysis, Liquistation, 0x119D) HART, AMS Version: 12.5, 13.0, 13.1, 13.5, 14.0, 14.1, 14.5 | 1.00.00 | 中间语言 |
| 31. | EDD Single, PDM_HART_AN_Liquistation_0x119D_0x02_0x02, 24.11.2022 (Analysis, Liquistation, 0x119D) HART, PDM Version: 8.2.1, 9.2 | 1.00.00 | 中间语言 |
| 32. | EDD Single, EH_HART_AN_Liquistation_0x119D_0x02_0x02_FCG, 10.08.2022 (Analysis, Liquistation, 0x119 HART, HART Version: Any | 1.00.00 | 中间语言 |
| Device Type Manager (DTM) | |||
| 33. | DTM Single, Liquistation_CSFxx_HART_FW01_02_zz_Dev_Rev_1, 08.07.2026 (Analysis, Liquistation, 0x119 HART, DeviceCare Version: 1.07.06 Field Device Manager Version: R511 Field Xpert - SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 FieldCare in Rockwell Version: 1715-IF16, 1719-CF4HB, 1719-IF4HB, 1734-IE2CH, 1734-IE4CH, 1756-IF16H, 1756-IF16IH, 1756-IF8H, 1756-IF8IH, 1769-IF4IH, 1794-IF8IH FieldCare in Siemens Version: IM155-6 ET200SP FieldCare with P+F Version: LB8109H-3102A2 FieldCare with STAHL Version: iS1 9442-9468 FieldCare with Turck Version: GDP-NI-AIH40eX | 1.4.188.39 | 中间语言 |
| Add On Profile (AOP) | |||
| 34. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x02_0x01_AOP, 10.04.2025 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.26.15 | 中间语言 |
| 35. | AOP Single, RS_EIP_AN_Liquistation_CSFxx_0x109D_0x03_0x01_AOP, 10.04.2025 (Analysis, Liquistation) EtherNet/IP, RSLogix 5000 Version: V15 and later Studio 5000 Version: V21 and later | 1.26.15 | 中间语言 |
| Faceplate | |||
| 36. | Faceplate Library, PRM_HART_Package_Analysis_1_08_00, 07.10.2015 (Analysis) HART, Plant Resource Manager Version: R3.05, R3.11, R3.12 | 1.08.00 | 中间语言 |
| 37. | Faceplate Single, PRM_HART_AN_Liquistation_0x119D_0x02_0x02, 23.07.2021 (Analysis, Liquistation, 0x HART, Plant Resource Manager Version: R4.03 | 1.00.00 | 中间语言 |
| Communication DTM | |||
| 38. | ComDTM Single, CDI_CommDTM, 09.07.2026 Common device interface, DeviceCare Version: 1.08.05 Field Xpert SMT70 Version: 1.08.05 FieldCare Version: 2.18.00 | 3.02.00 | 中间语言 |
| Firmware Flash File | |||
| 39. | Firmware Flash File Single, Flash_CDI_AN_Liquiline_Liquistation_FW011700, 21.07.2026 (Analysis) | 01.17.00 | 中间语言 |
| 40. | Firmware Flash File Single, Flash_MBE_AN_Liquiline_Liquistation_FW011700, 21.07.2026 (Analysis) | 01.17.00 | 中间语言 |
| 41. | Firmware Flash File Single, Flash_EIP_AN_Liquiline_Liquistation_FW011700, 21.07.2026 (Analysis) | 01.17.00 | 中间语言 |
| 42. | Firmware Flash File Single, Flash_HART_AN_Liquiline_Liquistation_FW011700, 21.07.2026 (Analysis) | 01.17.00 | 中间语言 |
| CDI DTM | |||
| 43. | CDI DTM Single, Liquistation_CSFxx_CDI_FW_1_09_zz_Dev_Rev_01, 02.07.2026 (Analysis, Liquistation, 0 Common device interface, DeviceCare Version: 1.07.00 Field Xpert SMT70 Version: 1.07.00 FieldCare Version: 2.17.00 | 1.0.22.0 | 中间语言 |
| EU Declaration | |||
| 44. | Liquistation M 产品型号: CSF33- 一致性声明编号: EC_00533_02.17 | 德语 英语 法语 | |
| Fieldbus Conformance | |||
| 45. | Product family: Liquiline, Liquiline M, Liquiport, Liquistation M, New analyzer platform 产品型号: CA80AL-, CA80AM-, CA80COD-, CA80CR-, CA80FE-, CA80HA-, CA80NO-, CA80PH-, CA80SI-, CA80TN-, CA80TP-, CM442-, CM442R-, CM444-, CM444R-, CM448-, CM448R-, CM44P-, CSF22-, CSF33-, CSF34-, CSF39-, CSF48-, CSP44- 地区/国家: International 认证机构: ODVA 软件版本号: 01.15.00 过程通讯: EtherNet/IP | 英语 | |