Technical data

Point Level / Liquids
Measuring Principle
Characteristic / ApplicationCompact limit switch for pump protection,
Active build-up compensation,
Flush mounting
SpecialitiesCIP suiteable
Supply / Communication21V ... 253V AC
20V ... 200V DC

Ambient temperature-20 °C ... 60 °C
(-4 °F ... 140 °F)
Process temperature-20 °C ... 100 °C
(-4 °F ... 212 °F)
Process pressure / max. overpressure limitVacuum ... 10 bar
(Vacuum ... 145 psi)
Min. conductivity of medium10 µS/cm
Main wetted parts1.4571, PTFE
Process connectionG3/4
CommunicationRelay
Application limitsObserve minimum medium conductivity