Technical data

Point Level / Liquids
Measuring Principle
Characteristic / Applicationcompact device
media independent
Switch point 118mm

Supply / Communication19 ... 253V AC
10 ... 55V DC-PNP
Ambient temperature-40 °C ... 70 °C
(-40 °F ... 158 °F)
Process temperature-40 °C ... 150 °C
(-40 °F ... 302 °F)
Process pressure / max. overpressure limitVacuum ... 40 bar
(Vacuum ... 580 psi)
Min. density of medium0,7g/cm3
Main wetted parts316Ti
Process connectionG1A, NPT1", R1"
Sensor length130mm (5.12")
CommunicationAC, 2-wire
DC-PNP, 3-wire
Certificates / ApprovalsWHG/ Overfill prevention
CSA
GL marine
SuccessorProduct phase out planned,
Successor FTL31