Technical data

Oxygen
Measuring PrincipleOptical oxygen measurement
ApplicationAeration tank, river monitoring, water treatment, fish farming
CharacteristicDigital, optical measurement of dissolved oxygen based on fluorescence quenching
Measurement possible in still water
Measuring range0 to 20 mg/l
0 to 200 %SAT
0 to 400 hPa
Measuring principleOxygen-sensitive molecules (marker) are integrated in an optical active layer (fluorescence layer). The fluorescence layer surface is in contact with the medium. The sensor optics are directed at the back of the fluorescence layer. The sensor optics transmit green light pulses to the fluorescence layer. The markers respond (fluoresce) with red light pulses. The duration and intensity of the response signals depend directly on the oxygen contents or partial pressure.
DesignCalibration data saved in sensor
High degree of EMC protection
MaterialSensor shaft: stainless steel 1.4571
Membrane cap: POM
DimensionDiameter: 40 mm (1.57 inch)
Shaft length: 186 mm (7.32 inch)
Process temperature-5 to 60 °C
(20 to 140 °F)
Process pressureMax. 10 bar abs
(Max. 145 psi)
Temperature sensorNTC 30K
ConnectionProcess connection: G1, NPT 3/4"
Cable connection: fixed cable or TOP68 plug-in-head