| Measuring Principle | ||
| Application | Aeration tank, river monitoring, water treatment, fish farming, sewage treatment plants | |
| Characteristic | Amperometric 3-electrode longterm-stable sensor to measure dissolved oxygen | |
| Measuring range | 0.01 to 100 mg/l 0.00 to 1000 %SAT 0 to 2000 hPa | |
| Measuring principle | Closed membrane covered amperometric 3-electrode system | |
| Design | Digital signal transmission Calibration datas stored in the sensor | |
| Material | Sensor body: POM Membrane cap: POM | |
| Dimension | Diameter: 40mm (1.57 inch) Shaft length: 144 mm (5.67 inch) | |
| Process temperature | -5 to 50 °C (20 to 120 °F) | |
| Process pressure | max. 10 bar (max. 145 psi) | |
| Connection | Memosens connector Process: G1, NPT 3/4" | |