Measuring Principle | Amperometric oxygen measurement | |
Application | Aeration tank, river monitoring, water treatment, fish farming. | |
Characteristic | Amperometric 2-electrode system to measure dissolved oxygen. | |
Measuring range | 0,05 - 20mg/l | |
Measuring principle | Closed (membrane covered) amperometric 2-electrode sensor. | |
Design | - Extreme stable membrane- Analog communication | |
Material | Sensor body : POMMembrane cap : POM | |
Dimension | Diameter : 40mm (1.56inch)Length : 220mm (8.85inch) | |
Process temperature | max. 50°C (122°F) | |
Process pressure | max. 10bar (145psi) | |
Temperature sensor | Integrated NTC-sensor | |
Connection | Process connection : G1"Cable : Fixed cable or TOP68 connector |