| Measuring Principle | ||
| Application | Beverage, pharmaceutics, biotechnology, water treatment, process, chemical, inertization | |
| Installation | Standard process connection Pg 13.5 Installation in standard pH assemblies possible | |
| Characteristic | Digital or analog sensor for long-term stable oxygen measurement for frequent sterilization and autoclaving CO2 compatible trace sensor for the beverage industry Trace sensor in the power plant sector | |
| Measuring range | 0.001 to 20 mg/l 0 to 200 %SAT 0 to 400 hPa | |
| Measuring principle | Amperometric measurement of oxygen | |
| Design | Membrane-covered 2-electrode oxygen sensor with teflon-membrane, stainless steel sensor | |
| Material | Sensor body: stainless steel 1.4435 Membrane: PTFE coated stainless steel net with a silicone coating | |
| Dimension | Diameter: 12 mm (0.47 inch) Shaft length: 120, 225, 360 and 420 mm (4.72, 8.86, 14.2 and 16.5 inch) | |
| Process temperature | -5 to 135 °C (23 to 275 °F) | |
| Process pressure | 1 to 12 bar abs (14.5 to 174 psi) | |
| Temperature sensor | Integrated NTC temperature sensor | |
| Connection | Memosens-connection head | |
| Certificates, declarations and approvals | Material certification 3.1 EHEDG Type EL Class I | |