| Measuring Principle | Conductive | |
| Application | Water, waste water, process, media separation, industrial water. | |
| Characteristic | 2-electrode system for application in the middle application range. | |
| Measuring range | k=1: 10,0 µS/cm - 20,0 mS/cm | |
| Measuring principle | Conductive conductivity cell with graphite electrodes for applications in the middle range. | |
| Design | 2-electrode system with parallel arranged electrodes | |
| Material | Cell shaft: PES Electrodes: graphite | |
| Dimension | Diameter: 24 mm (0.936 inch) Length: 61 mm 2.37 inch) | |
| Process temperature | max. 135°C (max. 275°F) | |
| Process pressure | max. 16 bar at 20°С (max. 232psi at 68°F) | |
| Temperature sensor | Optional with integrated Pt100 or PTC temperature sensor. | |
| Ex certification | ATEX | |
| Connection | Process connection: DN25, DN40, G1", Cable: 4-pole connector with thread Pg9 or fixed cable. | |
| Ingress protection | IP65 (connector)IP67 (fixed cable) | |