Technical data

Analyser
Measuring Principle
CharacteristicAnalyser for Chlorine free or total
Size648 x 436 x 250 mm
25.27 x 17.00 x 9.75inch
DesignGRP, Stainless steel or open frame
Process temperature10°C ... 30°C
50 ... 86°F
Ambient temperature5°C ... 40°C
41 ... 104°F
Process pressurepressureless < 0,2 bar
3psi
Sample flow ratemin. 5 ml/min
Consistency of the samplelow solid content(TS<50mg/l)
Specialsat any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible
ApplicationWater / Wastewater / Processwater
Power supply115 V AC / 230 V AC, 50/60 Hz
Output / communication0/4 ... 20 mA
Contacts: 2 limit contacts (per channel), 1 system alarm contact
Measuring range0,01 ... 1,0 mg/l Cl
0,1 ... 10 mg/l Cl
ConsumablesChemicals necessary