| Measuring Principle | Ultrasonic sensor | |
| Application | Continious interface measurement in sedimentation basins | |
| Installation | Submerged sensor with fixed cable | |
| Measuring range | 0.3 to 10 m (1 to 32 ft)
| |
| Measuring principle | Ultrasonic return-time measurement | |
| Material | Sensor: ABS and epoxy resin Wiper: EPDM Housing: Polyamide | |
| Dimension | Diameter: 74 mm(2.9 inch) Lenght standard sensor: 68 mm (2.7 inch) Lenght wiper sensor: 135 mm (5.3 inch) | |
| Process temperature | 1 to 50 °C (34 to 122 °F)
| |
| Process pressure | Standard version: 0 to 6 bar (0 to 87 psi) Version with wiper: 0 to 0.3 bar (0 to 4.4 psi) | |
| Temperature sensor | - | |
| Ex certification | None | |
| Connection | Process connection: G1 and NPT 3/4" Fixed cable 15 m | |
| Ingress protection | IP68 | |
| Output / communication | Digital output for connection to Liquiline CM44x | |
| Certificates, declarations and approvals | EAC | |