Measuring Principle | Potentiometric | |
Application | Long-term monitoring, processes with little change Water and wastewater treatment | |
Characteristic | Analog, digital pH electrodes for standard applications in process and environmental technology Dirt-repellent PTFE diaphragm, built-in temperature sensor | |
Measuring range | pH 0 to 14 | |
Measuring principle | Gel compact electrode with PTFE ring-diaphragm | |
Design | All shaft lengths with temperature sensor Advanced gel technology Digital electrode with Memosens technology | |
Material | Glass and PTFE | |
Dimension | Diameter: 12 mm (0.47 inch) Shaft length: 120, 225 and 360 mm (4.72, 8.86 and 14.17 inch) | |
Process temperature | 0 to 135 °C (32 to 275 °F) | |
Process pressure | 1 to 17 bar (15 to 246 psi)
| |
Temperature sensor | NTC 30k | |
Ex certification | ATEX, FM, CSA, NEPSI | |
Connection | Inductive, digital connection head with Memosens technology | |
Ingress protection | IP68 | |
Additional certifications | Also available as SIL version |