Technical data

Conductivity
Measuring PrincipleInductive
ApplicationChemical industry, process
CharacteristicAnalog or digital, inductive conductivity sensor for standard, Ex and high-temperature applications
Measuring range2µS/cm to 2000 mS/cm
Measuring principleInductive conductivity measurement
DesignNo direct contact with the media because of the sensor coating made of highly resistant material
MaterialPEEK or PFA
DimensionElectrode:
Outside diameter: 47.5 mm (1.87 inch)
Inside diameter: 15 mm (0.59 inch)
Inside diameter (PEEK version): 15.5 mm (0.61 inch)
Process temperaturePEEK: max. 125°C (max. 260 °F)
PFA: max. 110°C (max. 230 °F)
Process pressurePEEK: max. 21 bar (max. 304.5 psi)
PFA: max. 17 bar (max. 246.5 psi)
Temperature sensorIntegrated Pt1000
Ex certificationATEX, IECEx, NEPSI, FM, CSA, TIIS, EAC
ConnectionProcess connection: NPT1", DN50, AINSI, JIScable: fixed cable connection
Ingress protectionIP 68 / NEMA type 6
Additional certificationsCalibration certification of the cell constant