Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L
 
Product Code: O5W1B-, 53W-, 50W-, 5W4C-, 53L-, 50L-, 5W5B-, 5W4B-, 51W-, 10W-, 10L-, 5W8B-, 5L4C-, 5L8B-
Region/Country: Great Britain
Approval Agency: WRAS
 

 
 
Language: English
Approval Number: WRAS-1309543 - DA
Language: English
Valid to: 30.09.2018
Product Family: Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L
Product: O5W1B-, 53W-, 50W-, 5W4C-, 53L-, 50L-, 5W5B-, 5W4B-, 51W-, 10W-, 10L-, 5W8B-, 5L4C-, 5L8B-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Hygienic Equipment
Approval Agency: WRAS
Region/Country: Great Britain

 
 
Download
 
Data size: 68.51 KB
File name: PU-DOW_WRAS-1309543_DA_Pg_ZE00.pdf