Product Code: TMT182-
Region/Country: USA
Approval Agency: FM
Category: I/1,2/ABCD
Protection: AEx, NI, IS
Language: |
English |
Approval Number: |
FM3012211 |
Language: |
English |
Product Family: |
head transmitters |
Product: |
TMT182- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/1,2/ABCD |
Protection: |
AEx, NI, IS |
|
|
Data size: |
61.46 KB |
File name: |
FM3012211 Rev.3.pdf |
|
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
140600131.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
140600111.pdf |