Product Code: TID10-
Region/Country: USA
Approval Agency: FM
Category: I/1,2/A,B,C,D/
Protection: IS, NI
Language: |
English |
Approval Number: |
FM3035410 |
Language: |
English |
Product Family: |
ACCESSORIES |
Product: |
TID10- |
Field of Activity: |
Temperature |
Measuring Principle: |
General Temperature Accessories |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/1,2/A,B,C,D/ |
Protection: |
IS, NI |
|
|
Data size: |
301.93 KB |
File name: |
FM3035410.pdf |
|