SIL Certificate diaphragm seals for PMP55-, PMP75-, PMP51B-, PMP71B-,
FMD77-, FMD78-, PMD78B-
Product root: FMD77-, FMD78-, PMD78B-, PMP51B-, PMP55-, PMP71B-, PMP75-Region: InternationalApproval agency: TÜVSafety function: Pressure monitoringProtection: MAX, MIN, RANGESafety-related output signal: 4...20 mASystematic safety integrity: SIL 3Hardware safety integrity: SIL 2Multi use: yes
Region/Country:
Language: |
English |
Approval Number: |
968/INS 471.00/21 |
Language: |
English |
Valid to: |
11.06.2026 |
Product Family: |
Cerabar, Cerabar M, Cerabar S, Deltabar, Deltabar S |
Product: |
FMD77-, FMD78-, PMD78B-, PMP51B-, PMP55-, PMP71B-, PMP75- |
Field of Activity: |
Pressure |
Measuring Principle: |
Process Pressure, Switches, Differential Pressure Transmitter, Process Pressure |
Approval Type: |
SIL |
Approval Agency: |
TÜV |
Region/Country: |
International |
|
|
Data size: |
571.22 KB |
File name: |
968_INS_471_00_21_en_el.pdf |
|