Product Code: PMC21-, PMP21-, PMP23-
Region/Country: Russia
Approval Agency: EAC
Protection: Ex i
Language: |
Russian |
Approval Number: |
EAEC_RU_C-DE.AA87.B.0066621 |
Language: |
Russian |
Valid to: |
11.03.2026 |
Product Family: |
Cerabar |
Product: |
PMC21-, PMP21-, PMP23- |
Field of Activity: |
Pressure |
Measuring Principle: |
Process Pressure, Switches |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia |
Protection: |
Ex i |
|
|
Data size: |
2.37 MB |
File name: |
EAEC_RU_C-DE.AA87.B.0066621.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA01540PEN_0321.pdf |