Product Code: NMR81-, NMR84-
Region/Country: Europe
Approval Agency: NMI
Approval Number: DE-17-M-PTB-0073
Language: |
German |
Approval Number: |
DE-17-M-PTB-0073 |
Language: |
German |
Valid to: |
07.02.2023 |
Product Family: |
Micropilot |
Product: |
NMR81-, NMR84- |
Field of Activity: |
Inventory Management Solutions |
Measuring Principle: |
Inventory Gauging SYSTEM & GAUGING |
Approval Type: |
Metrology |
Approval Agency: |
NMI |
Region/Country: |
Europe |
|
|
Data size: |
6 MB |
File name: |
DE-17-M-PTB-0073_R4.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
|
Filename: |
ZE01040GDE_0118.pdf |