Product family: Promass 40, Promass 80, Promass 83, Promass 84
Product Code: 84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: 15201-11
Language: |
Russian |
Approval Number: |
15201-11 |
Language: |
Russian |
Valid to: |
27.11.2025 |
Product Family: |
Promass 40, Promass 80, Promass 83, Promass 84 |
Product: |
84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
|
|
Data size: |
567.23 KB |
File name: |
15201-11.pdf |
|