Product family: Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, Process TC general purpose, Process TC he
avy duty, RTD thermometer
Product Code: TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-DE.BE02.B.12645/20
Language: |
Russian |
Approval Number: |
EAEC N RU D-DE.BE02.B.12645/20 |
Language: |
Russian |
Valid to: |
05.11.2025 |
Product Family: |
Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC General purpose, Process TC Heavy duty, RTD-thermometer |
Product: |
TMR31-, TMR35-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TM411-, TM401-, TM311-, TM131-, TM121-, TM111-, TM101-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
90.12 KB |
File name: |
EAEC N RU D-DE.BE02.B.12645_20.pdf |
|