Product family: Micropilot S
Product Code: FMR540-
Region/Country: Czech. Republic
Approval Agency: CMI
Approval Number: 0111-CS-A007-21
Language: |
Czech |
Approval Number: |
0111-CS-A007-21 |
Language: |
Czech |
Valid to: |
23.03.2031 |
Product Family: |
Micropilot S |
Product: |
FMR540- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Metrology |
Approval Agency: |
CMI |
Region/Country: |
Czech. Republic |
|
|
Data size: |
351.77 KB |
File name: |
TCM_141_21-5804_cs.pdf |
|