ACCESSORIES: RTD INSERT, head transmitters, Process RTD General purpose, ACCESSORIES: TC INSERT, DIN Rail Transmitter, Process RTD Direct contact, ACCESSORIES: T_INSERTS, Process TC direct in contact, Field transmitter
Product Code: TMT188-, TMT82-, TST310-, TMT162-, TMT85-, TMT84-, TSC310-, TMT72-, TMT182-, TPC100-, TMT187-, TS111-, TMT127-, TMT142-, TMT122-, TMT181-, TMT128-, TMT71-, TS211-, TMT121-, TMT112-, TMT80-, TPC300-, TST602-, TMT180-, TMT111-, TET300-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-DE.AB53.B.01191/20
Language: |
Russian |
Approval Number: |
EAEC N RU D-DE.AB53.B.01191/20 |
Language: |
Russian |
Valid to: |
25.11.2025 |
Product Family: |
ACCESSORIES: RTD INSERT, head transmitters, Process RTD General purpose, ACCESSORIES: TC INSERT, DIN Rail Transmitter, Process RTD Direct contact, ACCESSORIES: T_INSERTS, Process TC direct in contact, Field transmitter |
Product: |
TMT188-, TMT82-, TST310-, TMT162-, TMT85-, TMT84-, TSC310-, TMT72-, TMT182-, TPC100-, TMT187-, TS111-, TMT127-, TMT142-, TMT122-, TMT181-, TMT128-, TMT71-, TS211-, TMT121-, TMT112-, TMT80-, TPC300-, TST602-, TMT180-, TMT111-, TET300- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers, Transmitter |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
84.34 KB |
File name: |
EAEC N RU D-DE.AB53.B.01191_20.pdf |
|