Waterpilot, Deltabar S, Cerabar S, Deltabar, Cerabar M, Cerabar, Deltapilot S, Deltapilot M, Ceraphant, Deltabar M
Product Code: PTP33B-, PMP75-, FMD78-, FMD77-, PMP71-, PMP55-, PMD75-, PMC71-, PMP51-, FMD72-, PMC51-, FMB51-, FMB70-, FMB52-, FMB53-, PMD55-, FMB50-, PMD78B-, PMP71B-, PMD75B-, PMP51B-, PMC71B-, PMP21-, FMD71-, PMD55B-, PMP23-, PMC51B-, FMX21-, PMC21-, PMP11-, PTP31B-, PTC31B-, PMC11-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-DE.BE02.B.11894/20
Language: |
Russian |
Approval Number: |
EAEC N RU D-DE.BE02.B.11894/20 |
Language: |
Russian |
Valid to: |
21.09.2025 |
Product Family: |
Waterpilot, Deltabar S, Cerabar S, Deltabar, Cerabar M, Cerabar, Deltapilot S, Deltapilot M, Ceraphant, Deltabar M |
Product: |
PTP33B-, PMP75-, FMD78-, FMD77-, PMP71-, PMP55-, PMD75-, PMC71-, PMP51-, FMD72-, PMC51-, FMB51-, FMB70-, FMB52-, FMB53-, PMD55-, FMB50-, PMD78B-, PMP71B-, PMD75B-, PMP51B-, PMC71B-, PMP21-, FMD71-, PMD55B-, PMP23-, PMC51B-, FMX21-, PMC21-, PMP11-, PTP31B-, PTC31B-, PMC11- |
Field of Activity: |
Level, Pressure |
Measuring Principle: |
Hydrostatic Level Measurement, Differential Pressure Transmitter, Process Pressure, Process Pressure, Switches |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
102.84 KB |
File name: |
EAEC N RU EAEC N RU D-DE.BE02.B.11894_20.pdf |
|