Deltabar, Deltabar M, Deltabar S
Product Code: FMD71-, FMD72-, FMD77-, FMD78-, PMD55-, PMD75-
Region/Country: Belarus
Approval Agency: BELGIM
Approval Number: 13537
Language: |
Russian |
Approval Number: |
13537 |
Language: |
Russian |
Valid to: |
26.06.2025 |
Product Family: |
Deltabar, Deltabar M, Deltabar S |
Product: |
FMD71-, FMD72-, FMD77-, FMD78-, PMD55-, PMD75- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Metrology |
Approval Agency: |
BELGIM |
Region/Country: |
Belarus |
|
|
Data size: |
4.63 MB |
File name: |
Deltabar 2020.pdf |
|