Product Code: FMG50-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.15-603
Language: |
German |
Approval Number: |
Z-65.15-603 |
Language: |
German |
Valid to: |
14.09.2025 |
Product Family: |
Gammapilot |
Product: |
FMG50- |
Field of Activity: |
Level |
Measuring Principle: |
Radiometric Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
1.01 MB |
File name: |
DIBT Z-65.15-603.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
HART |
Approval: |
WHG |
Filename: |
ZE01069FDE_0120.pdf |