Promag 10, Promag 50, Promag 51, Promag 53, Promag 55, Promag L, Promag W
Product Code: 5W8C-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5W3B-, 5L8B-, 5L4C-, 5L4B-, 55S-, 53W-, 53L-, 51W-, 50W-, 50L-, 10W-, 10L-
Region/Country: France
Approval Agency: ACS
Language: |
English |
Approval Number: |
20 ACC LY 253 |
Language: |
English |
Valid to: |
08.07.2025 |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 53, Promag 55, Promag L, Promag W |
Product: |
5W8C-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5W3B-, 5L8B-, 5L4C-, 5L4B-, 55S-, 53W-, 53L-, 51W-, 50W-, 50L-, 10W-, 10L- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
ACS |
Region/Country: |
France |
|
|
Data size: |
265.12 KB |
File name: |
ACS-20ACCLY253_Pmag-PUR_ZE000.pdf |
|