Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G, Prowirl D, Prowirl F, Prowirl O, Prowirl R, t-mass, t-mass A, t-mass B, T-MASS F, T-MASS I, Promass I, CNGmass, Dosimag, Dosimass, LNGmass, LPGmass, Promag 10, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W, Promass 40, Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass H
Product Code: 8I3B-, 8I1B-, 8H5B-, 8H3B-, 8F5B-, 8F3B-, 8F2B-, 8F1B-, 8E5B-, 8E3B-, 8E2C-, 8E2B-, 8E1C-, 8E1B-, 8E-, 84X-, 84F-, 83X-, 83F-, 80F-, 7R2C-, 8I5B-, 8K1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S1C-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 91W-, 92F-, 93C-, 93W-, 9G3B-, 9G5B-, DDA-, 7R2B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 40E-, 5D4B-, 5D4C-, 5E1B-, 5E2B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 7O2C-, 7O2B-, 7F2C-, 7F2B-, 7D2C-, 7D2B-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 65I-, 65F-, 5W8C-, 5W8B-, 5W5B-, 5W4D-, 5W4C-, 5W4B-, 5W3B-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.03271/20
Language: |
Russian |
Approval Number: |
EAEC N RU D-CH.AD07.B.03271/20 |
Language: |
Russian |
Valid to: |
25.06.2025 |
Product Family: |
Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow G, Prowirl D, Prowirl F, Prowirl O, Prowirl R, t-mass, t-mass A, t-mass B, T-MASS F, T-MASS I, Promass I, CNGmass, Dosimag, Dosimass, LNGmass, LPGmass, Promag 10, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W, Promass 40, Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass H |
Product: |
8I3B-, 8I1B-, 8H5B-, 8H3B-, 8F5B-, 8F3B-, 8F2B-, 8F1B-, 8E5B-, 8E3B-, 8E2C-, 8E2B-, 8E1C-, 8E1B-, 8E-, 84X-, 84F-, 83X-, 83F-, 80F-, 7R2C-, 8I5B-, 8K1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S1C-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 91W-, 92F-, 93C-, 93W-, 9G3B-, 9G5B-, DDA-, 7R2B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 40E-, 5D4B-, 5D4C-, 5E1B-, 5E2B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 7O2C-, 7O2B-, 7F2C-, 7F2B-, 7D2C-, 7D2B-, 6I5B-, 6I3B-, 6F5B-, 6F3B-, 6BAB-, 6AAB-, 65I-, 65F-, 5W8C-, 5W8B-, 5W5B-, 5W4D-, 5W4C-, 5W4B-, 5W3B- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement, Vortex Flow Measurement, Coriolis Mass Flow Measurement, Thermal Mass Flow Measurement, Ultrasonic Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
158.32 KB |
File name: |
EAEC N RU D-CH.AD07.B.03271_20.pdf |
|