Product family: Process RTD explosion proof, Process RTD general purpose, Process RTD hygienic, Process TC explosion proof
Product Code: T13-, TM411-, TM131-, T14-, TM412-, TM111-, T54-, T53-, T15-, T55-
Region/Country: Canada
Approval Agency: CSA
Language: |
English |
Approval Number: |
CSA2667545 |
Language: |
English |
Valid to: |
31.12.9999 |
Product Family: |
Process RTD Explosion proof, Process RTD General purpose, Process RTD Hygienic, Process TC Explosion proof |
Product: |
T13-, TM411-, TM131-, T14-, TM412-, TM111-, T54-, T53-, T15-, T55- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ordinary locations, product safety |
Approval Agency: |
CSA |
Region/Country: |
Canada |
|
|
Data size: |
185.42 KB |
File name: |
CofC_2667545_80005275_Ed.3.pdf |
|