Promag W, Promag P, Promag L, Promag H, Promag E, Promag D, Promag 55, Promag 53, Promag 51, Promag 50, Promag 10, Dosimag, Promass X, Promass S, Promass Q, Promass P, Promass O, Promass I, Promass H, Promass F, Promass E, Promass A, Promass 84, Promass 83, Promass 80, Dosimass OEM
 
Product Code: 5D4C-, 5E1B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 5W3B-, 5W4B-, 5W4C-, 5W4D-, 5W5B-, 5W8B-, 5W8C-, DDA-, 5D4B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 50D-, 50E-, 50H-, 50L-, 50P-, 50W-, 51P-, 51W-, 53E-, 53H-, 53L-, 53P-, 53W-, 55H-, 55S-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8O1B-, 8O3B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 80A-, 80E-, 80F-, 80I-, 80P-, 80S-, 83A-, 83E-, 83F-, 83H-, 83I-, 83P-, 83S-, 83X-, 84F-, 84X-, 8A1B-, 8A3B-, 8A5B-, 8BE-, 8E1B-, 8E2B-, 8E3B-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.02246/20
 

 
 
Language: Russian
Approval Number: EAEC N RU D-CH.AD07.B.02246/20
Language: Russian
Valid to: 13.02.2025
Product Family: Promag W, Promag P, Promag L, Promag H, Promag E, Promag D, Promag 55, Promag 53, Promag 51, Promag 50, Promag 10, Dosimag, Promass X, Promass S, Promass Q, Promass P, Promass O, Promass I, Promass H, Promass F, Promass E, Promass A, Promass 84, Promass 83, Promass 80, Dosimass OEM
Product: 5D4C-, 5E1B-, 5H-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5L4B-, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 5W3B-, 5W4B-, 5W4C-, 5W4D-, 5W5B-, 5W8B-, 5W8C-, DDA-, 5D4B-, 10D-, 10E-, 10H-, 10L-, 10P-, 10W-, 50D-, 50E-, 50H-, 50L-, 50P-, 50W-, 51P-, 51W-, 53E-, 53H-, 53L-, 53P-, 53W-, 55H-, 55S-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8O1B-, 8O3B-, 8P1B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S1B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 80A-, 80E-, 80F-, 80I-, 80P-, 80S-, 83A-, 83E-, 83F-, 83H-, 83I-, 83P-, 83S-, 83X-, 84F-, 84X-, 8A1B-, 8A3B-, 8A5B-, 8BE-, 8E1B-, 8E2B-, 8E3B-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement, Coriolis Mass Flow Measurement
Approval Type: Miscellaneous
Approval Agency: EAC
Region/Country: Russia (TR CU)

 
 
Download
 
Data size: 185.09 KB
File name: EAEC N RU D-CH.AD07.B.02246_20.pdf