Promass X, Promass F, Promass E, Promass I, Promass O, Promass P, Promass S, Promass H, Promass Q, Promass A, Promass 83, Promass 80, Promass 84, CNGmass, Promass K, Promass G, Promass 40, LPGmass
Product Code: 8O1B-, 8F5B-, 8O5B-, 8Q5B-, 8E5B-, 8I5B-, 8P5B-, 8S5B-, 8H5B-, 8O3B-, 8F3B-, 8Q3B-, 8E3B-, 8I3B-, 8P3B-, 8S3B-, 8H3B-, 83F-, 8X3B-, 8A5B-, 83E-, 83H-, 83I-, 8A3B-, 8X5B-, 8F1B-, 83P-, 8P1B-, 83S-, 8I1B-, 8E1B-, 83A-, 8S1B-, 8A5C-, 8A1B-, 8A3C-, 8H1B-, 80F-, 84F-, 80E-, 80I-, 80H-, 8G1B-, 8S1C-, 80P-, 80S-, 80A-, 83X-, 84A-, 40E-, 84X-, 8K1B-, 8DF-, 8FF-, 8FE-, D8CB-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.02228/20
Language: |
Russian |
Approval Number: |
EAEC N RU D-CH.AD07.B.02228/20 |
Language: |
Russian |
Valid to: |
10.02.2025 |
Product Family: |
Promass X, Promass F, Promass E, Promass I, Promass O, Promass P, Promass S, Promass H, Promass Q, Promass A, Promass 83, Promass 80, Promass 84, CNGmass, Promass K, Promass G, Promass 40, LPGmass |
Product: |
8O1B-, 8F5B-, 8O5B-, 8Q5B-, 8E5B-, 8I5B-, 8P5B-, 8S5B-, 8H5B-, 8O3B-, 8F3B-, 8Q3B-, 8E3B-, 8I3B-, 8P3B-, 8S3B-, 8H3B-, 83F-, 8X3B-, 8A5B-, 83E-, 83H-, 83I-, 8A3B-, 8X5B-, 8F1B-, 83P-, 8P1B-, 83S-, 8I1B-, 8E1B-, 83A-, 8S1B-, 8A5C-, 8A1B-, 8A3C-, 8H1B-, 80F-, 84F-, 80E-, 80I-, 80H-, 8G1B-, 8S1C-, 80P-, 80S-, 80A-, 83X-, 84A-, 40E-, 84X-, 8K1B-, 8DF-, 8FF-, 8FE-, D8CB- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
194.28 KB |
File name: |
EAEC N RU D-CH.AD07.B.02228_20.pdf |
|