Promag W, Promag P, Promag H, Promag L, Promag 53, Promag 50, Promag 55, Promag D, Promag 51, Promag 10, Promag E, Dosimag
 
Product Code: 55S-, 5W5B-, 5P5B-, 5P3B-, 53P-, 53W-, 5L4C-, 5H5B-, 53H-, 50P-, 50W-, 50H-, 5P1B-, 5W3B-, 5H1B-, 5H3B-, 5D4C-, 5E1B-, 50L-, 55H-, 51W-, 53L-, 50D-, 10P-, 5L4B-, 51P-, 10H-, 53E-, 10W-, 5W8B-, 5D4B-, 5W8C-, 10L-, 50E-, 10D-, 10E-, 5H-, 5W4D-, DDA-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC N RU D-CH.AD07.B.02228/20
 

 
 
Language: Russian
Approval Number: EAEC N RU D-CH.AD07.B.02228/20
Language: Russian
Valid to: 10.02.2025
Product Family: Promag W, Promag P, Promag H, Promag L, Promag 53, Promag 50, Promag 55, Promag D, Promag 51, Promag 10, Promag E, Dosimag
Product: 55S-, 5W5B-, 5P5B-, 5P3B-, 53P-, 53W-, 5L4C-, 5H5B-, 53H-, 50P-, 50W-, 50H-, 5P1B-, 5W3B-, 5H1B-, 5H3B-, 5D4C-, 5E1B-, 50L-, 55H-, 51W-, 53L-, 50D-, 10P-, 5L4B-, 51P-, 10H-, 53E-, 10W-, 5W8B-, 5D4B-, 5W8C-, 10L-, 50E-, 10D-, 10E-, 5H-, 5W4D-, DDA-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Miscellaneous
Approval Agency: EAC
Region/Country: Russia (TR CU)

 
 
Download
 
Data size: 194.28 KB
File name: EAEC N RU D-CH.AD07.B.02228_20.pdf