Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53
 
Product Code: O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W-
Region/Country: USA
Approval Agency: NSF
 

 
 
Language: English
Approval Number: NSF-PU-CERNAY
Language: English
Product Family: Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53
Product: O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 51W-, 5W4B-, 5W8B-, 10W-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Hygienic Equipment
Approval Agency: NSF
Region/Country: USA

 
 
Download
 
Data size: 73.21 KB
File name: info.nsf.org_Certified_PwsComponents_Listings.pdf