Process RTD General purpose
 
Product Code: TM111-, TM131-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex d IIC T6...T1 Ga/Gb, Ex tD A20/A21 IP6X
 

 
 
Language: Chinese
Approval Number: GYJ19.1378X
Language: Chinese
Valid to: 28.10.2024
Product Family: Process RTD General purpose
Product: TM111-, TM131-
Field of Activity: Temperature
Measuring Principle: RTD Thermometers
Approval Type: Ex Equipment
Approval Agency: NEPSI
Region/Country: China
Protection: Ex d IIC T6...T1 Ga/Gb, Ex tD A20/A21 IP6X

 
 
Download
 
Data size: 4.24 MB
File name: GYJ19.1378X_Iss.1.pdf