Product Code: NXA820-, NXA821-
Region/Country: Europe
Approval Agency: NMI
Approval Number: DE-16-M-PTB-0109
Language: |
German |
Approval Number: |
DE-16-M-PTB-0109 |
Language: |
German |
Valid to: |
27.05.2027 |
Product Family: |
Tankvision |
Product: |
NXA820-, NXA821- |
Field of Activity: |
Inventory Management Solutions |
Measuring Principle: |
Inventory Gauging SYSTEM & GAUGING |
Approval Type: |
Metrology |
Approval Agency: |
NMI |
Region/Country: |
Europe |
|
|
Data size: |
9.34 MB |
File name: |
DE-16-M-PTB-0109_R4.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
|
Filename: |
ZE274FDE_0409.pdf |