CNGmass, Cubemass, Promass 40, Promass 80, Promass 83, Promass 84
Product Code: 8DF-, 8CM-, 84X-, 84O-, 84M-, 84F-, 84A-, 83X-, 83S-, 83P-, 83O-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-
Region/Country: India
Approval Agency: CC(O)E
Category: zone 1
Language: |
English |
Approval Number: |
P427786/1 |
Language: |
English |
Valid to: |
31.12.2023 |
Product Family: |
CNGmass, Cubemass, Promass 40, Promass 80, Promass 83, Promass 84 |
Product: |
8DF-, 8CM-, 84X-, 84O-, 84M-, 84F-, 84A-, 83X-, 83S-, 83P-, 83O-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CC(O)E |
Region/Country: |
India |
Category: |
zone 1 |
|
|
Data size: |
77.6 KB |
File name: |
P427786-1_Ps40-Ps8x_ZE000.pdf |
|