Promag 50, Promag 51, Promag 53
Product Code: 50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P-
Region/Country: India
Approval Agency: CC(O)E
Language: |
English |
Approval Number: |
P416717/1 AND /2 |
Language: |
English |
Valid to: |
31.12.2022 |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CC(O)E |
Region/Country: |
India |
|
|
Data size: |
89.87 KB |
File name: |
P416717-1_-2_Pg5x_ZE000.pdf |
|