TopHit, Sensor, PuriSys, OrbiSint, OrbiPore, OrbiPac, Memosens, Liquisys pH/ORP, Liquisys Oxygen, Liquisys Chlorine, Liquiline M, Liquiline, CeraTex, Ceramax, CeraLiquid, CeraGel
Product Code: CPS47D-, CPS471D-, CPS471-, CPS441D-, CPS441-, CPS42D-, CPS42-, CPS41E-, CPS41D-, CPS41-, CPS341D-, CPS31D-, CPS31-, CPS171D-, CPS16D-, CPS491-, CPS491D-, CPS64-, CPS71-, CPS71D-, CPS71E-, CPS72-, CPS72D-, CPS76D-, CPS77D-, CPS91-, CPS91E-, CPS92-, CPS92D-, CPS96D-, CPS97D-, CCM223-, CCM253-, CM14-, CM42-, CM442-, CM442R-, CM444-, CM444R-, CM448-, CM448R-, CM44P-, CM72-, CM82-, COM223-, COM223F-, COM253-, COM253F-, CPF201-, CPF81-, CPF81D-, CPF82-, CPF82D-, CPM223-, CPM253-, CPS11-, CPS11D-, CPS11E-, CPS12-, CPS12D-, CPS12E-, CPS13-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: EAEC D-DE.AD07.B.01363/19
Language: |
Russian |
Approval Number: |
EAEC D-DE.AD07.B.01363/19 |
Language: |
Russian |
Valid to: |
24.10.2024 |
Product Family: |
TopHit, Sensor, PuriSys, OrbiSint, OrbiPore, OrbiPac, Memosens, Liquisys pH/ORP, Liquisys Oxygen, Liquisys Chlorine, Liquiline M, Liquiline, CeraTex, Ceramax, CeraLiquid, CeraGel |
Product: |
CPS47D-, CPS471D-, CPS471-, CPS441D-, CPS441-, CPS42D-, CPS42-, CPS41E-, CPS41D-, CPS41-, CPS341D-, CPS31D-, CPS31-, CPS171D-, CPS16D-, CPS491-, CPS491D-, CPS64-, CPS71-, CPS71D-, CPS71E-, CPS72-, CPS72D-, CPS76D-, CPS77D-, CPS91-, CPS91E-, CPS92-, CPS92D-, CPS96D-, CPS97D-, CCM223-, CCM253-, CM14-, CM42-, CM442-, CM442R-, CM444-, CM444R-, CM448-, CM448R-, CM44P-, CM72-, CM82-, COM223-, COM223F-, COM253-, COM253F-, CPF201-, CPF81-, CPF81D-, CPF82-, CPF82D-, CPM223-, CPM253-, CPS11-, CPS11D-, CPS11E-, CPS12-, CPS12D-, CPS12E-, CPS13- |
Field of Activity: |
Analytics |
Measuring Principle: |
pH/redox measurement, Oxygen Measurement, Chlorine Measurement, Multiparameter |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
153.52 KB |
File name: |
RU D-DE.AD07.B.01363_19.pdf |
|