ACCESSORIES: T_INSERTS, Process RTD General purpose
Product Code: TM111-, TM131-, TS111-, TS211-
Region/Country: Europe (ATEX)
Approval Agency: Bureau Veritas
Category: II 1/2 D, II 1/2 G, II 1 G
Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
EPS 18 ATEX 1 152 X |
Language: |
English |
Product Family: |
ACCESSORIES: T_INSERTS, Process RTD General purpose |
Product: |
TM111-, TM131-, TS111-, TS211- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
Bureau Veritas |
Region/Country: |
Europe (ATEX) |
Category: |
II 1/2 D, II 1/2 G, II 1 G |
Protection: |
Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da/Db |
|
|
Data size: |
5.36 MB |
File name: |
EPS 18 ATEX 1 152 X_Iss.2.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01605TEN_0523-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01817TEN_0423-00.pdf |