Product Code: FTL41-, FTL51B-, FTL62-, FTL64-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.11-590
Language: |
German |
Approval Number: |
Z-65.11-590 |
Language: |
German |
Valid to: |
15.03.2024 |
Product Family: |
Liquiphant |
Product: |
FTL41-, FTL51B-, FTL62-, FTL64- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
9.82 MB |
File name: |
Z-65.11-590_from_2019_03_15_to_2024_03_15.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01056FDE_0119.pdf |