Product family: DIN rail transmitter, Head transmitters
Product Code: TMT71-, TMT72-, TMT82-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex nA IIC T6...T4 Gc
Language: |
Chinese |
Approval Number: |
GYJ19.1082X |
Language: |
Chinese |
Valid to: |
28.03.2024 |
Product Family: |
DIN Rail Transmitter, head transmitters |
Product: |
TMT71-, TMT72-, TMT82- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex nA IIC T6...T4 Gc |
|
|
Data size: |
1.8 MB |
File name: |
GYJ19.1082X_Ed.3.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX, ATEX Zone 2 |
Filename: |
XA01006TEN_0823-00.pdf |